diff options
author | Ashish Sharma | 2012-04-10 20:59:16 -0500 |
---|---|---|
committer | Ashish Sharma | 2012-04-11 19:24:46 -0500 |
commit | 731d831e91d5d9f8b15ca95367977abe35967166 (patch) | |
tree | 041d773389dc1d6543fda3bb618d2a9233632c8f /include/sysutils | |
parent | 720d598280e5ebd3fb7c845a2a11520bb646d645 (diff) | |
download | platform-system-core-731d831e91d5d9f8b15ca95367977abe35967166.tar.gz platform-system-core-731d831e91d5d9f8b15ca95367977abe35967166.tar.xz platform-system-core-731d831e91d5d9f8b15ca95367977abe35967166.zip |
libsysutils: NetlinkEvent: add support for interface xt_IDLETIMER events.
xt_IDLETIMER events are used to infer the interface (radio) state
based on a inactivity timeout value.
Change-Id: I755eb54a048ca1c6ce0c646564d61188d8241851
Diffstat (limited to 'include/sysutils')
-rw-r--r-- | include/sysutils/NetlinkEvent.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/include/sysutils/NetlinkEvent.h b/include/sysutils/NetlinkEvent.h index 25a56f771..3494a9c5e 100644 --- a/include/sysutils/NetlinkEvent.h +++ b/include/sysutils/NetlinkEvent.h | |||
@@ -34,6 +34,8 @@ public: | |||
34 | const static int NlActionChange; | 34 | const static int NlActionChange; |
35 | const static int NlActionLinkDown; | 35 | const static int NlActionLinkDown; |
36 | const static int NlActionLinkUp; | 36 | const static int NlActionLinkUp; |
37 | const static int NlActionIfaceActive; | ||
38 | const static int NlActionIfaceIdle; | ||
37 | 39 | ||
38 | NetlinkEvent(); | 40 | NetlinkEvent(); |
39 | virtual ~NetlinkEvent(); | 41 | virtual ~NetlinkEvent(); |