summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndrew Scull2017-03-16 06:11:01 -0500
committerAndrew Scull2017-03-16 10:05:19 -0500
commitb364328a595c9489542f903f5b41bc548c75c8dd (patch)
treefbf44c70b60dc31605865fdcd2b3cdf0e29a7933 /include
parent8eb237ad57a0a9b17b264d7528d9e01fe6b7e1d2 (diff)
downloadplatform-system-core-b364328a595c9489542f903f5b41bc548c75c8dd.tar.gz
platform-system-core-b364328a595c9489542f903f5b41bc548c75c8dd.tar.xz
platform-system-core-b364328a595c9489542f903f5b41bc548c75c8dd.zip
Add eSE AID.
This is used by components that communicate with the embedded secure element. Test: Boot system with a daemon and device using this AID. Bug: 35628284 Change-Id: I1fd1a300c69fefbd19fda69add5d3b098be873c2
Diffstat (limited to 'include')
-rw-r--r--include/private/android_filesystem_config.h9
1 files changed, 5 insertions, 4 deletions
diff --git a/include/private/android_filesystem_config.h b/include/private/android_filesystem_config.h
index 8e2bc1cbe..48a0e61b0 100644
--- a/include/private/android_filesystem_config.h
+++ b/include/private/android_filesystem_config.h
@@ -123,11 +123,12 @@
123#define AID_DNS_TETHER 1052 /* DNS resolution daemon (tether: dnsmasq) */ 123#define AID_DNS_TETHER 1052 /* DNS resolution daemon (tether: dnsmasq) */
124#define AID_WEBVIEW_ZYGOTE 1053 /* WebView zygote process */ 124#define AID_WEBVIEW_ZYGOTE 1053 /* WebView zygote process */
125#define AID_VEHICLE_NETWORK 1054 /* Vehicle network service */ 125#define AID_VEHICLE_NETWORK 1054 /* Vehicle network service */
126#define AID_MEDIA_AUDIO 1055 /* GID for audio files on internal media storage */ 126#define AID_MEDIA_AUDIO 1055 /* GID for audio files on internal media storage */
127#define AID_MEDIA_VIDEO 1056 /* GID for video files on internal media storage */ 127#define AID_MEDIA_VIDEO 1056 /* GID for video files on internal media storage */
128#define AID_MEDIA_IMAGE 1057 /* GID for image files on internal media storage */ 128#define AID_MEDIA_IMAGE 1057 /* GID for image files on internal media storage */
129#define AID_TOMBSTONED 1058 /* tombstoned user */ 129#define AID_TOMBSTONED 1058 /* tombstoned user */
130#define AID_MEDIA_OBB 1059 /* GID for OBB files on internal media storage */ 130#define AID_MEDIA_OBB 1059 /* GID for OBB files on internal media storage */
131#define AID_ESE 1060 /* embedded secure element (eSE) subsystem */
131/* Changes to this file must be made in AOSP, *not* in internal branches. */ 132/* Changes to this file must be made in AOSP, *not* in internal branches. */
132 133
133#define AID_SHELL 2000 /* adb and debug shell user */ 134#define AID_SHELL 2000 /* adb and debug shell user */