diff options
author | Mark Salyzyn | 2016-11-07 16:46:45 -0600 |
---|---|---|
committer | android-build-merger | 2016-11-07 16:46:45 -0600 |
commit | cacd9dc2447ec653d5193f452ba0387be2dce1f6 (patch) | |
tree | bd9f931f249f8783711da641c78020a7107028f9 /include | |
parent | 494a3945451a40b17df2947d0fb1618a1b9248bc (diff) | |
parent | 4fd0507b20d5afcc7b67ec355dcd89df62e62fc6 (diff) | |
download | platform-system-core-cacd9dc2447ec653d5193f452ba0387be2dce1f6.tar.gz platform-system-core-cacd9dc2447ec653d5193f452ba0387be2dce1f6.tar.xz platform-system-core-cacd9dc2447ec653d5193f452ba0387be2dce1f6.zip |
liblog: logcat: logprint support -v descriptive
am: 4fd0507b20
Change-Id: Idd4379d83b1d2f708451e1f2dd21cd40bfa49811
Diffstat (limited to 'include')
-rw-r--r-- | include/log/logprint.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/include/log/logprint.h b/include/log/logprint.h index 493f9f856..3509e7f51 100644 --- a/include/log/logprint.h +++ b/include/log/logprint.h | |||
@@ -46,6 +46,7 @@ typedef enum { | |||
46 | FORMAT_MODIFIER_EPOCH, /* Print time as seconds since Jan 1 1970 */ | 46 | FORMAT_MODIFIER_EPOCH, /* Print time as seconds since Jan 1 1970 */ |
47 | FORMAT_MODIFIER_MONOTONIC, /* Print cpu time as seconds since start */ | 47 | FORMAT_MODIFIER_MONOTONIC, /* Print cpu time as seconds since start */ |
48 | FORMAT_MODIFIER_UID, /* Adds uid */ | 48 | FORMAT_MODIFIER_UID, /* Adds uid */ |
49 | FORMAT_MODIFIER_DESCRIPT, /* Adds descriptive */ | ||
49 | } AndroidLogPrintFormat; | 50 | } AndroidLogPrintFormat; |
50 | 51 | ||
51 | typedef struct AndroidLogFormat_t AndroidLogFormat; | 52 | typedef struct AndroidLogFormat_t AndroidLogFormat; |