summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJeff Sharkey2017-03-20 15:53:14 -0500
committerJeff Sharkey2017-03-20 15:57:42 -0500
commite1bddc78bfb660aa44fe36412d844908d14a69af (patch)
tree34dfb53380389dae8efe21ae3dec7aaca1ec9509 /include
parente1c4e04f82822d597d7d8964eb99e2be2c2ff7d8 (diff)
downloadplatform-system-core-e1bddc78bfb660aa44fe36412d844908d14a69af.tar.gz
platform-system-core-e1bddc78bfb660aa44fe36412d844908d14a69af.tar.xz
platform-system-core-e1bddc78bfb660aa44fe36412d844908d14a69af.zip
Allocate new UID for OTA update resource tracking.
Recent changes to OTA updates started "blaming" network usage on the system UID, which makes it difficult to triage incoming bugreports that claim heavy network usage. Instead, this change gives OTA updates an explicit UID to make triage easier. Test: builds, boots Bug: 36130264 Change-Id: I0a0cc009f3d891b19b419bc12cd237ef8ac64519
Diffstat (limited to 'include')
-rw-r--r--include/private/android_filesystem_config.h1
1 files changed, 1 insertions, 0 deletions
diff --git a/include/private/android_filesystem_config.h b/include/private/android_filesystem_config.h
index 48a0e61b0..d20007075 100644
--- a/include/private/android_filesystem_config.h
+++ b/include/private/android_filesystem_config.h
@@ -129,6 +129,7 @@
129#define AID_TOMBSTONED 1058 /* tombstoned user */ 129#define AID_TOMBSTONED 1058 /* tombstoned user */
130#define AID_MEDIA_OBB 1059 /* GID for OBB files on internal media storage */ 130#define AID_MEDIA_OBB 1059 /* GID for OBB files on internal media storage */
131#define AID_ESE 1060 /* embedded secure element (eSE) subsystem */ 131#define AID_ESE 1060 /* embedded secure element (eSE) subsystem */
132#define AID_OTA_UPDATE 1061 /* resource tracking UID for OTA updates */
132/* Changes to this file must be made in AOSP, *not* in internal branches. */ 133/* Changes to this file must be made in AOSP, *not* in internal branches. */
133 134
134#define AID_SHELL 2000 /* adb and debug shell user */ 135#define AID_SHELL 2000 /* adb and debug shell user */