summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJack Veenstra2009-05-05 13:48:17 -0500
committerJack Veenstra2009-05-05 13:48:17 -0500
commit4a762357d05fe2152dbe5d4b7085d01a5d4ccbf2 (patch)
tree121e757bdb6c1a0d68542f8e3ceffd9a70547ff9 /init/devices.c
parent4933098e22747a9066b5352273c38856b0203931 (diff)
downloadplatform-system-core-4a762357d05fe2152dbe5d4b7085d01a5d4ccbf2.tar.gz
platform-system-core-4a762357d05fe2152dbe5d4b7085d01a5d4ccbf2.tar.xz
platform-system-core-4a762357d05fe2152dbe5d4b7085d01a5d4ccbf2.zip
Make the /dev/qemu_trace device readable and writable by all.
This is needed so that the Dalvik interpreter can add information about Java method entry/exit to the traces when running in the qemu emulator.
Diffstat (limited to 'init/devices.c')
-rw-r--r--init/devices.c1
1 files changed, 1 insertions, 0 deletions
diff --git a/init/devices.c b/init/devices.c
index b1ef6ab2a..b914c5398 100644
--- a/init/devices.c
+++ b/init/devices.c
@@ -126,6 +126,7 @@ static struct perms_ devperms[] = {
126 { "/dev/msm_audpre", 0660, AID_SYSTEM, AID_AUDIO, 0 }, 126 { "/dev/msm_audpre", 0660, AID_SYSTEM, AID_AUDIO, 0 },
127 { "/dev/htc-acoustic", 0660, AID_SYSTEM, AID_AUDIO, 0 }, 127 { "/dev/htc-acoustic", 0660, AID_SYSTEM, AID_AUDIO, 0 },
128 { "/dev/smd0", 0640, AID_RADIO, AID_RADIO, 0 }, 128 { "/dev/smd0", 0640, AID_RADIO, AID_RADIO, 0 },
129 { "/dev/qemu_trace", 0666, AID_SYSTEM, AID_SYSTEM, 0 },
129 { "/dev/qmi", 0640, AID_RADIO, AID_RADIO, 0 }, 130 { "/dev/qmi", 0640, AID_RADIO, AID_RADIO, 0 },
130 { "/dev/qmi0", 0640, AID_RADIO, AID_RADIO, 0 }, 131 { "/dev/qmi0", 0640, AID_RADIO, AID_RADIO, 0 },
131 { "/dev/qmi1", 0640, AID_RADIO, AID_RADIO, 0 }, 132 { "/dev/qmi1", 0640, AID_RADIO, AID_RADIO, 0 },