diff options
author | Jean-Baptiste Queru | 2008-12-19 10:15:15 -0600 |
---|---|---|
committer | Jean-Baptiste Queru | 2008-12-19 10:15:15 -0600 |
commit | 77d0c65b950570edd5241a8f2ebecfc3acbc5135 (patch) | |
tree | 8e3d3e2ca15d3bd038de6e22e1f00f31aad1406f /init/devices.c | |
parent | 829dd45fe9556dac5996969c30b90f1be6c47c47 (diff) | |
parent | 35237d135807af84bf9b0e5b8d7f8633e58db6f5 (diff) | |
download | platform-system-core-77d0c65b950570edd5241a8f2ebecfc3acbc5135.tar.gz platform-system-core-77d0c65b950570edd5241a8f2ebecfc3acbc5135.tar.xz platform-system-core-77d0c65b950570edd5241a8f2ebecfc3acbc5135.zip |
Merge commit 'remotes/korg/cupcake'
Conflicts:
init/devices.c
logwrapper/logwrapper.c
mountd/AutoMount.c
Diffstat (limited to 'init/devices.c')
-rw-r--r-- | init/devices.c | 21 |
1 files changed, 12 insertions, 9 deletions
diff --git a/init/devices.c b/init/devices.c index 35cd30db4..3cb1cb821 100644 --- a/init/devices.c +++ b/init/devices.c | |||
@@ -98,9 +98,12 @@ static struct perms_ devperms[] = { | |||
98 | /* these should not be world writable */ | 98 | /* these should not be world writable */ |
99 | { "/dev/android_adb", 0660, AID_ADB, AID_ADB, 0 }, | 99 | { "/dev/android_adb", 0660, AID_ADB, AID_ADB, 0 }, |
100 | { "/dev/android_adb_enable", 0660, AID_ADB, AID_ADB, 0 }, | 100 | { "/dev/android_adb_enable", 0660, AID_ADB, AID_ADB, 0 }, |
101 | { "/dev/ttyMSM0", 0660, AID_BLUETOOTH, AID_BLUETOOTH, 0 }, | 101 | /* TODO: remove legacy ttyMSM0 */ |
102 | { "/dev/ttyMSM0", 0600, AID_BLUETOOTH, AID_BLUETOOTH, 0 }, | ||
103 | { "/dev/ttyHS0", 0600, AID_BLUETOOTH, AID_BLUETOOTH, 0 }, | ||
104 | { "/dev/uinput", 0600, AID_BLUETOOTH, AID_BLUETOOTH, 0 }, | ||
102 | { "/dev/alarm", 0664, AID_SYSTEM, AID_RADIO, 0 }, | 105 | { "/dev/alarm", 0664, AID_SYSTEM, AID_RADIO, 0 }, |
103 | { "/dev/tty0", 0666, AID_ROOT, AID_SYSTEM, 0 }, | 106 | { "/dev/tty0", 0660, AID_ROOT, AID_SYSTEM, 0 }, |
104 | { "/dev/graphics/", 0660, AID_ROOT, AID_GRAPHICS, 1 }, | 107 | { "/dev/graphics/", 0660, AID_ROOT, AID_GRAPHICS, 1 }, |
105 | { "/dev/hw3d", 0660, AID_SYSTEM, AID_GRAPHICS, 0 }, | 108 | { "/dev/hw3d", 0660, AID_SYSTEM, AID_GRAPHICS, 0 }, |
106 | { "/dev/input/", 0660, AID_ROOT, AID_INPUT, 1 }, | 109 | { "/dev/input/", 0660, AID_ROOT, AID_INPUT, 1 }, |
@@ -362,32 +365,32 @@ static void handle_device_event(struct uevent *uevent) | |||
362 | return; | 365 | return; |
363 | 366 | ||
364 | /* are we block or char? where should we live? */ | 367 | /* are we block or char? where should we live? */ |
365 | if(!strncmp(uevent->path, "/block", 6)) { | 368 | if(!strncmp(uevent->subsystem, "block", 5)) { |
366 | block = 1; | 369 | block = 1; |
367 | base = "/dev/block/"; | 370 | base = "/dev/block/"; |
368 | mkdir(base, 0755); | 371 | mkdir(base, 0755); |
369 | } else { | 372 | } else { |
370 | block = 0; | 373 | block = 0; |
371 | /* this should probably be configurable somehow */ | 374 | /* this should probably be configurable somehow */ |
372 | if(!strncmp(uevent->path, "/class/graphics/", 16)) { | 375 | if(!strncmp(uevent->subsystem, "graphics", 8)) { |
373 | base = "/dev/graphics/"; | 376 | base = "/dev/graphics/"; |
374 | mkdir(base, 0755); | 377 | mkdir(base, 0755); |
375 | } else if (!strncmp(uevent->path, "/class/oncrpc/", 14)) { | 378 | } else if (!strncmp(uevent->subsystem, "oncrpc", 6)) { |
376 | base = "/dev/oncrpc/"; | 379 | base = "/dev/oncrpc/"; |
377 | mkdir(base, 0755); | 380 | mkdir(base, 0755); |
378 | } else if (!strncmp(uevent->path, "/class/adsp/", 12)) { | 381 | } else if (!strncmp(uevent->subsystem, "adsp", 4)) { |
379 | base = "/dev/adsp/"; | 382 | base = "/dev/adsp/"; |
380 | mkdir(base, 0755); | 383 | mkdir(base, 0755); |
381 | } else if(!strncmp(uevent->path, "/class/input/", 13)) { | 384 | } else if(!strncmp(uevent->subsystem, "input", 5)) { |
382 | base = "/dev/input/"; | 385 | base = "/dev/input/"; |
383 | mkdir(base, 0755); | 386 | mkdir(base, 0755); |
384 | } else if(!strncmp(uevent->path, "/class/mtd/", 11)) { | 387 | } else if(!strncmp(uevent->subsystem, "mtd", 3)) { |
385 | base = "/dev/mtd/"; | 388 | base = "/dev/mtd/"; |
386 | mkdir(base, 0755); | 389 | mkdir(base, 0755); |
387 | } else if(!strncmp(uevent->subsystem, "sound", 5)) { | 390 | } else if(!strncmp(uevent->subsystem, "sound", 5)) { |
388 | base = "/dev/snd/"; | 391 | base = "/dev/snd/"; |
389 | mkdir(base, 0755); | 392 | mkdir(base, 0755); |
390 | } else if(!strncmp(uevent->path, "/class/misc/", 12) && | 393 | } else if(!strncmp(uevent->subsystem, "misc", 4) && |
391 | !strncmp(name, "log_", 4)) { | 394 | !strncmp(name, "log_", 4)) { |
392 | base = "/dev/log/"; | 395 | base = "/dev/log/"; |
393 | mkdir(base, 0755); | 396 | mkdir(base, 0755); |