summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorElliott Hughes2018-05-23 11:16:46 -0500
committerElliott Hughes2018-05-23 12:06:20 -0500
commit1be0d1481b26281bf699238d5699b38a52b31382 (patch)
treeabe0ba22d28d621564481ef56040e27534605a11 /init/host_init_parser.cpp
parent9f6f8bf0dcb7f08c8c0afc1685f5d1a54b41b4cb (diff)
downloadplatform-system-core-1be0d1481b26281bf699238d5699b38a52b31382.tar.gz
platform-system-core-1be0d1481b26281bf699238d5699b38a52b31382.tar.xz
platform-system-core-1be0d1481b26281bf699238d5699b38a52b31382.zip
Add StdioLogger for command-line tools.
Bug: N/A Test: ran tests Change-Id: If366a4ea25aea1becdd3e443eba225e9bd52ebba
Diffstat (limited to 'init/host_init_parser.cpp')
-rw-r--r--init/host_init_parser.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/init/host_init_parser.cpp b/init/host_init_parser.cpp
index 5232b7e5e..df497eade 100644
--- a/init/host_init_parser.cpp
+++ b/init/host_init_parser.cpp
@@ -48,7 +48,7 @@ static Result<Success> do_stub(const BuiltinArguments& args) {
48#include "generated_stub_builtin_function_map.h" 48#include "generated_stub_builtin_function_map.h"
49 49
50int main(int argc, char** argv) { 50int main(int argc, char** argv) {
51 android::base::InitLogging(argv, &android::base::StderrLogger); 51 android::base::InitLogging(argv, &android::base::StdioLogger);
52 if (argc != 2) { 52 if (argc != 2) {
53 LOG(ERROR) << "Usage: " << argv[0] << " <init file to parse>"; 53 LOG(ERROR) << "Usage: " << argv[0] << " <init file to parse>";
54 return -1; 54 return -1;