diff options
author | Jiyong Park | 2018-06-01 05:26:42 -0500 |
---|---|---|
committer | Jiyong Park | 2018-06-09 18:32:33 -0500 |
commit | 787322c55f997c1ab88f01f031e189d8fbb3378b (patch) | |
tree | fa9ebc61d3d8690a0ea3d3069312ba697a2f8c55 /init | |
parent | 011ee12b1def041d71621da7740bf5784a5e6488 (diff) | |
download | platform-system-core-787322c55f997c1ab88f01f031e189d8fbb3378b.tar.gz platform-system-core-787322c55f997c1ab88f01f031e189d8fbb3378b.tar.xz platform-system-core-787322c55f997c1ab88f01f031e189d8fbb3378b.zip |
Build init with shared libraries
recovery partition now supports shared librarys. Therefore, init can now
be built as a dynamic executable both for normal and recovery modes.
To save save in the recovery mode, not all libs are dynamically linked.
Libs that are only used by init in the recovery mode are still
statically linked.
Note: init is still a static executable for legacy devices where
system-as-root is not on, because the dynamic linker and shared libs
which are in /system are not available when init starts.
Bug: 63673171
Test: `adb reboot recovery; adb devices` shows the device ID
Test: device boots to the UI in normal mode.
Test: do that for both walleye (system-as-root) and bullhead (legacy
ramdisk).
Change-Id: I30c84ae6a8e507e507ad0bb71acad281316d9e90
Diffstat (limited to 'init')
-rw-r--r-- | init/Android.bp | 22 | ||||
-rw-r--r-- | init/Android.mk | 30 |
2 files changed, 31 insertions, 21 deletions
diff --git a/init/Android.bp b/init/Android.bp index 25877c083..7d863c884 100644 --- a/init/Android.bp +++ b/init/Android.bp | |||
@@ -67,24 +67,26 @@ cc_defaults { | |||
67 | "libsquashfs_utils", | 67 | "libsquashfs_utils", |
68 | "liblogwrap", | 68 | "liblogwrap", |
69 | "libext4_utils", | 69 | "libext4_utils", |
70 | "libcutils", | ||
71 | "libbase", | ||
72 | "libc", | ||
73 | "libseccomp_policy", | 70 | "libseccomp_policy", |
74 | "libselinux", | ||
75 | "liblog", | ||
76 | "libcrypto_utils", | 71 | "libcrypto_utils", |
77 | "libcrypto", | ||
78 | "libc++_static", | ||
79 | "libdl", | ||
80 | "libsparse", | 72 | "libsparse", |
81 | "libz", | ||
82 | "libprocessgroup", | 73 | "libprocessgroup", |
83 | "libavb", | 74 | "libavb", |
84 | "libkeyutils", | 75 | "libkeyutils", |
85 | "libprotobuf-cpp-lite", | 76 | "libprotobuf-cpp-lite", |
86 | "libpropertyinfoserializer", | 77 | "libpropertyinfoserializer", |
87 | "libpropertyinfoparser", | 78 | "libpropertyinfoparser", |
79 | "libselinux", | ||
80 | ], | ||
81 | shared_libs: [ | ||
82 | "libcutils", | ||
83 | "libbase", | ||
84 | "libc", | ||
85 | "liblog", | ||
86 | "libcrypto", | ||
87 | "libc++", | ||
88 | "libdl", | ||
89 | "libz", | ||
88 | ], | 90 | ], |
89 | } | 91 | } |
90 | 92 | ||
@@ -166,7 +168,6 @@ cc_binary { | |||
166 | cc_test { | 168 | cc_test { |
167 | name: "init_tests", | 169 | name: "init_tests", |
168 | defaults: ["init_defaults"], | 170 | defaults: ["init_defaults"], |
169 | static_executable: true, | ||
170 | srcs: [ | 171 | srcs: [ |
171 | "devices_test.cpp", | 172 | "devices_test.cpp", |
172 | "init_test.cpp", | 173 | "init_test.cpp", |
@@ -187,7 +188,6 @@ cc_test { | |||
187 | 188 | ||
188 | cc_benchmark { | 189 | cc_benchmark { |
189 | name: "init_benchmarks", | 190 | name: "init_benchmarks", |
190 | static_executable: true, | ||
191 | defaults: ["init_defaults"], | 191 | defaults: ["init_defaults"], |
192 | srcs: [ | 192 | srcs: [ |
193 | "subcontext_benchmark.cpp", | 193 | "subcontext_benchmark.cpp", |
diff --git a/init/Android.mk b/init/Android.mk index c4a6a50e5..da27a73f4 100644 --- a/init/Android.mk +++ b/init/Android.mk | |||
@@ -45,7 +45,6 @@ LOCAL_SRC_FILES := main.cpp | |||
45 | 45 | ||
46 | LOCAL_MODULE:= init | 46 | LOCAL_MODULE:= init |
47 | 47 | ||
48 | LOCAL_FORCE_STATIC_EXECUTABLE := true | ||
49 | LOCAL_MODULE_PATH := $(TARGET_ROOT_OUT) | 48 | LOCAL_MODULE_PATH := $(TARGET_ROOT_OUT) |
50 | LOCAL_UNSTRIPPED_PATH := $(TARGET_ROOT_OUT_UNSTRIPPED) | 49 | LOCAL_UNSTRIPPED_PATH := $(TARGET_ROOT_OUT_UNSTRIPPED) |
51 | 50 | ||
@@ -59,18 +58,10 @@ LOCAL_STATIC_LIBRARIES := \ | |||
59 | libsquashfs_utils \ | 58 | libsquashfs_utils \ |
60 | liblogwrap \ | 59 | liblogwrap \ |
61 | libext4_utils \ | 60 | libext4_utils \ |
62 | libcutils \ | ||
63 | libbase \ | ||
64 | libc \ | ||
65 | libseccomp_policy \ | 61 | libseccomp_policy \ |
66 | libselinux \ | ||
67 | liblog \ | ||
68 | libcrypto_utils \ | 62 | libcrypto_utils \ |
69 | libcrypto \ | ||
70 | libc++_static \ | ||
71 | libdl \ | ||
72 | libsparse \ | 63 | libsparse \ |
73 | libz \ | 64 | libselinux \ |
74 | libprocessgroup \ | 65 | libprocessgroup \ |
75 | libavb \ | 66 | libavb \ |
76 | libkeyutils \ | 67 | libkeyutils \ |
@@ -78,6 +69,25 @@ LOCAL_STATIC_LIBRARIES := \ | |||
78 | libpropertyinfoserializer \ | 69 | libpropertyinfoserializer \ |
79 | libpropertyinfoparser \ | 70 | libpropertyinfoparser \ |
80 | 71 | ||
72 | shared_libs := \ | ||
73 | libcutils \ | ||
74 | libbase \ | ||
75 | liblog \ | ||
76 | libcrypto \ | ||
77 | libdl \ | ||
78 | libz \ | ||
79 | |||
80 | ifneq ($(BOARD_BUILD_SYSTEM_ROOT_IMAGE),true) | ||
81 | # init is static executable for non-system-as-root devices, because the dynamic linker | ||
82 | # and shared libs are not available before /system is mounted, but init has to run | ||
83 | # before the partition is mounted. | ||
84 | LOCAL_STATIC_LIBRARIES += $(shared_libs) libc++_static | ||
85 | LOCAL_FORCE_STATIC_EXECUTABLE := true | ||
86 | else | ||
87 | LOCAL_SHARED_LIBRARIES := $(shared_libs) libc++ | ||
88 | endif | ||
89 | shared_libs := | ||
90 | |||
81 | LOCAL_REQUIRED_MODULES := \ | 91 | LOCAL_REQUIRED_MODULES := \ |
82 | e2fsdroid \ | 92 | e2fsdroid \ |
83 | mke2fs \ | 93 | mke2fs \ |