diff options
author | Treehugger Robot | 2018-06-21 14:17:08 -0500 |
---|---|---|
committer | Gerrit Code Review | 2018-06-21 14:17:08 -0500 |
commit | d41a1f9add9c1feb4aa8f38ad9850f39d715d8bf (patch) | |
tree | 59ff2b64e384d60289e29a1bef291b71afd56f99 /init | |
parent | 2e98fd23c37604ff753dcdd46dab62e7d708170a (diff) | |
parent | 2c4ee75b1ee629df9ddfe2367a9084b95a83a166 (diff) | |
download | platform-system-core-d41a1f9add9c1feb4aa8f38ad9850f39d715d8bf.tar.gz platform-system-core-d41a1f9add9c1feb4aa8f38ad9850f39d715d8bf.tar.xz platform-system-core-d41a1f9add9c1feb4aa8f38ad9850f39d715d8bf.zip |
Merge "init: print service name when started waiting"
Diffstat (limited to 'init')
-rw-r--r-- | init/service.cpp | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/init/service.cpp b/init/service.cpp index 565cae731..95b37abe2 100644 --- a/init/service.cpp +++ b/init/service.cpp | |||
@@ -787,9 +787,9 @@ Result<Success> Service::ExecStart() { | |||
787 | flags_ |= SVC_EXEC; | 787 | flags_ |= SVC_EXEC; |
788 | is_exec_service_running_ = true; | 788 | is_exec_service_running_ = true; |
789 | 789 | ||
790 | LOG(INFO) << "SVC_EXEC pid " << pid_ << " (uid " << uid_ << " gid " << gid_ << "+" | 790 | LOG(INFO) << "SVC_EXEC service '" << name_ << "' pid " << pid_ << " (uid " << uid_ << " gid " |
791 | << supp_gids_.size() << " context " << (!seclabel_.empty() ? seclabel_ : "default") | 791 | << gid_ << "+" << supp_gids_.size() << " context " |
792 | << ") started; waiting..."; | 792 | << (!seclabel_.empty() ? seclabel_ : "default") << ") started; waiting..."; |
793 | 793 | ||
794 | return Success(); | 794 | return Success(); |
795 | } | 795 | } |