summaryrefslogtreecommitdiffstats
path: root/init
diff options
context:
space:
mode:
authorTom Cherry2018-07-20 17:46:13 -0500
committerTom Cherry2018-07-20 17:48:51 -0500
commitf02506938e8af1ecf7d21af04b5d1a28e1bed3ee (patch)
tree9727e3e86392be5e558a871cdf258dadfc3c0afe /init
parent74be24d696f2d67293de6b9bb6e715c1728abed7 (diff)
downloadplatform-system-core-f02506938e8af1ecf7d21af04b5d1a28e1bed3ee.tar.gz
platform-system-core-f02506938e8af1ecf7d21af04b5d1a28e1bed3ee.tar.xz
platform-system-core-f02506938e8af1ecf7d21af04b5d1a28e1bed3ee.zip
init: removed unused includes
Test: build Change-Id: Ie3020491f67f6930acebe6397be6997b59477b96
Diffstat (limited to 'init')
-rw-r--r--init/devices.cpp1
-rw-r--r--init/util.cpp3
2 files changed, 0 insertions, 4 deletions
diff --git a/init/devices.cpp b/init/devices.cpp
index ada1e2870..ed4a7398a 100644
--- a/init/devices.cpp
+++ b/init/devices.cpp
@@ -31,7 +31,6 @@
31#include <selinux/selinux.h> 31#include <selinux/selinux.h>
32 32
33#include "selinux.h" 33#include "selinux.h"
34#include "ueventd.h"
35#include "util.h" 34#include "util.h"
36 35
37#ifdef _INIT_INIT_H 36#ifdef _INIT_INIT_H
diff --git a/init/util.cpp b/init/util.cpp
index 5f2b87d71..7735717fc 100644
--- a/init/util.cpp
+++ b/init/util.cpp
@@ -37,12 +37,9 @@
37#include <android-base/stringprintf.h> 37#include <android-base/stringprintf.h>
38#include <android-base/strings.h> 38#include <android-base/strings.h>
39#include <android-base/unique_fd.h> 39#include <android-base/unique_fd.h>
40#include <cutils/android_reboot.h>
41#include <cutils/sockets.h> 40#include <cutils/sockets.h>
42#include <selinux/android.h> 41#include <selinux/android.h>
43 42
44#include "reboot.h"
45
46#if defined(__ANDROID__) 43#if defined(__ANDROID__)
47#include "selinux.h" 44#include "selinux.h"
48#else 45#else