summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDaichi Hirono2016-10-26 20:37:05 -0500
committerDaichi Hirono2016-10-26 22:40:24 -0500
commit7f8e819ded361e963df7aa648ca2c6d49c7b46b6 (patch)
tree33e131ab74de2a90c895c66066d561fc923fae84 /libappfuse/Android.bp
parent459ec807a7c2da0e45cd30e43fa5bf12e5f017dd (diff)
downloadplatform-system-core-7f8e819ded361e963df7aa648ca2c6d49c7b46b6.tar.gz
platform-system-core-7f8e819ded361e963df7aa648ca2c6d49c7b46b6.tar.xz
platform-system-core-7f8e819ded361e963df7aa648ca2c6d49c7b46b6.zip
Add utility functions for FUSE.
The CL adds utility functions to framework to parse FUSE messages from the kernel. The library will be used from framework JNI and service JNI. Bug: 32260320 Test: libappfuse_test Change-Id: Ib89b26d34789e6c26a3288beceb3ea145c1ae780
Diffstat (limited to 'libappfuse/Android.bp')
-rw-r--r--libappfuse/Android.bp26
1 files changed, 26 insertions, 0 deletions
diff --git a/libappfuse/Android.bp b/libappfuse/Android.bp
new file mode 100644
index 000000000..8d24af10d
--- /dev/null
+++ b/libappfuse/Android.bp
@@ -0,0 +1,26 @@
1// Copyright 2016 The Android Open Source Project
2
3cc_defaults {
4 name: "libappfuse_defaults",
5 local_include_dirs: ["include"],
6 shared_libs: ["libbase"],
7 cflags: [
8 "-Wall",
9 "-Werror",
10 ],
11 clang: true
12}
13
14cc_library_shared {
15 name: "libappfuse",
16 defaults: ["libappfuse_defaults"],
17 export_include_dirs: ["include"],
18 srcs: ["AppFuse.cc"]
19}
20
21cc_test {
22 name: "libappfuse_test",
23 defaults: ["libappfuse_defaults"],
24 shared_libs: ["libappfuse"],
25 srcs: ["tests/AppFuseTest.cc"]
26}