summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDaichi Hirono2017-04-28 02:55:29 -0500
committerDaichi Hirono2017-04-28 03:03:06 -0500
commit287776ddf47ec931880863a64e8d5094cb2b2dfa (patch)
treedab4c519fb7a1cb22fe8a0559ff90c4fab7cb45d /libappfuse/FuseBuffer.cc
parentdf54d0efc3a5c2920278246960ff695f9e15b93e (diff)
downloadplatform-system-core-287776ddf47ec931880863a64e8d5094cb2b2dfa.tar.gz
platform-system-core-287776ddf47ec931880863a64e8d5094cb2b2dfa.tar.xz
platform-system-core-287776ddf47ec931880863a64e8d5094cb2b2dfa.zip
Use SO_SNDBUFFORCE instead of SO_SNDBUF
When /proc/sys/net/core/wmem_max is smaller than kMaxMessageSize, we need to override the limitation. Bug: 37561460 Test: libappfuse_tests Change-Id: Ibaac8db61290d661459fdc46f0ae8416f7db1d9e
Diffstat (limited to 'libappfuse/FuseBuffer.cc')
-rw-r--r--libappfuse/FuseBuffer.cc4
1 files changed, 2 insertions, 2 deletions
diff --git a/libappfuse/FuseBuffer.cc b/libappfuse/FuseBuffer.cc
index b42a04954..fd69849a7 100644
--- a/libappfuse/FuseBuffer.cc
+++ b/libappfuse/FuseBuffer.cc
@@ -141,8 +141,8 @@ bool SetupMessageSockets(base::unique_fd (*result)[2]) {
141 } 141 }
142 142
143 constexpr int kMaxMessageSize = sizeof(FuseBuffer); 143 constexpr int kMaxMessageSize = sizeof(FuseBuffer);
144 if (setsockopt(fds[0], SOL_SOCKET, SO_SNDBUF, &kMaxMessageSize, sizeof(int)) != 0 || 144 if (setsockopt(fds[0], SOL_SOCKET, SO_SNDBUFFORCE, &kMaxMessageSize, sizeof(int)) != 0 ||
145 setsockopt(fds[1], SOL_SOCKET, SO_SNDBUF, &kMaxMessageSize, sizeof(int)) != 0) { 145 setsockopt(fds[1], SOL_SOCKET, SO_SNDBUFFORCE, &kMaxMessageSize, sizeof(int)) != 0) {
146 PLOG(ERROR) << "Failed to update buffer size for socket"; 146 PLOG(ERROR) << "Failed to update buffer size for socket";
147 return false; 147 return false;
148 } 148 }