summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTreehugger Robot2016-11-15 21:57:46 -0600
committerGerrit Code Review2016-11-15 21:57:46 -0600
commitc884f80755f8ecaed92a783f2a13038ab06ae691 (patch)
tree1254698431bfb95d1fcfba4af54d9b5940c8b184 /libappfuse/FuseBuffer.cc
parenta73ba879b1bac25ce0b93cbeb895b05c796fc9ec (diff)
parent471ad6a59d4ab765a5e93d5dd557057e88858974 (diff)
downloadplatform-system-core-c884f80755f8ecaed92a783f2a13038ab06ae691.tar.gz
platform-system-core-c884f80755f8ecaed92a783f2a13038ab06ae691.tar.xz
platform-system-core-c884f80755f8ecaed92a783f2a13038ab06ae691.zip
Merge "Use FUSE_COMPAT_22_INIT_OUT_SIZE always if available."
Diffstat (limited to 'libappfuse/FuseBuffer.cc')
-rw-r--r--libappfuse/FuseBuffer.cc15
1 files changed, 5 insertions, 10 deletions
diff --git a/libappfuse/FuseBuffer.cc b/libappfuse/FuseBuffer.cc
index 74fe756a9..3ade31c54 100644
--- a/libappfuse/FuseBuffer.cc
+++ b/libappfuse/FuseBuffer.cc
@@ -118,23 +118,18 @@ void FuseBuffer::HandleInit() {
118 return; 118 return;
119 } 119 }
120 120
121 // We limit ourselves to 15 because we don't handle BATCH_FORGET yet 121 // We limit ourselves to minor=15 because we don't handle BATCH_FORGET yet.
122 size_t response_size = sizeof(fuse_init_out); 122 // Thus we need to use FUSE_COMPAT_22_INIT_OUT_SIZE.
123#if defined(FUSE_COMPAT_22_INIT_OUT_SIZE) 123#if defined(FUSE_COMPAT_22_INIT_OUT_SIZE)
124 // FUSE_KERNEL_VERSION >= 23. 124 // FUSE_KERNEL_VERSION >= 23.
125 125 const size_t response_size = FUSE_COMPAT_22_INIT_OUT_SIZE;
126 // If the kernel only works on minor revs older than or equal to 22, 126#else
127 // then use the older structure size since this code only uses the 7.22 127 const size_t response_size = sizeof(fuse_init_out);
128 // version of the structure.
129 if (minor <= 22) {
130 response_size = FUSE_COMPAT_22_INIT_OUT_SIZE;
131 }
132#endif 128#endif
133 129
134 response.Reset(response_size, kFuseSuccess, unique); 130 response.Reset(response_size, kFuseSuccess, unique);
135 fuse_init_out* const out = &response.init_out; 131 fuse_init_out* const out = &response.init_out;
136 out->major = FUSE_KERNEL_VERSION; 132 out->major = FUSE_KERNEL_VERSION;
137 // We limit ourselves to 15 because we don't handle BATCH_FORGET yet.
138 out->minor = std::min(minor, 15u); 133 out->minor = std::min(minor, 15u);
139 out->max_readahead = max_readahead; 134 out->max_readahead = max_readahead;
140 out->flags = FUSE_ATOMIC_O_TRUNC | FUSE_BIG_WRITES; 135 out->flags = FUSE_ATOMIC_O_TRUNC | FUSE_BIG_WRITES;