diff options
author | Treehugger Robot | 2016-11-15 21:57:46 -0600 |
---|---|---|
committer | Gerrit Code Review | 2016-11-15 21:57:46 -0600 |
commit | c884f80755f8ecaed92a783f2a13038ab06ae691 (patch) | |
tree | 1254698431bfb95d1fcfba4af54d9b5940c8b184 /libappfuse/tests/FuseBufferTest.cc | |
parent | a73ba879b1bac25ce0b93cbeb895b05c796fc9ec (diff) | |
parent | 471ad6a59d4ab765a5e93d5dd557057e88858974 (diff) | |
download | platform-system-core-c884f80755f8ecaed92a783f2a13038ab06ae691.tar.gz platform-system-core-c884f80755f8ecaed92a783f2a13038ab06ae691.tar.xz platform-system-core-c884f80755f8ecaed92a783f2a13038ab06ae691.zip |
Merge "Use FUSE_COMPAT_22_INIT_OUT_SIZE always if available."
Diffstat (limited to 'libappfuse/tests/FuseBufferTest.cc')
-rw-r--r-- | libappfuse/tests/FuseBufferTest.cc | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libappfuse/tests/FuseBufferTest.cc b/libappfuse/tests/FuseBufferTest.cc index 17f1306fe..c82213513 100644 --- a/libappfuse/tests/FuseBufferTest.cc +++ b/libappfuse/tests/FuseBufferTest.cc | |||
@@ -164,7 +164,7 @@ TEST(FuseBufferTest, HandleInit) { | |||
164 | 164 | ||
165 | buffer.HandleInit(); | 165 | buffer.HandleInit(); |
166 | 166 | ||
167 | ASSERT_EQ(sizeof(fuse_out_header) + sizeof(fuse_init_out), | 167 | ASSERT_EQ(sizeof(fuse_out_header) + FUSE_COMPAT_22_INIT_OUT_SIZE, |
168 | buffer.response.header.len); | 168 | buffer.response.header.len); |
169 | EXPECT_EQ(kFuseSuccess, buffer.response.header.error); | 169 | EXPECT_EQ(kFuseSuccess, buffer.response.header.error); |
170 | EXPECT_EQ(static_cast<unsigned int>(FUSE_KERNEL_VERSION), | 170 | EXPECT_EQ(static_cast<unsigned int>(FUSE_KERNEL_VERSION), |