diff options
author | Daichi Hirono | 2016-11-09 18:17:17 -0600 |
---|---|---|
committer | Daichi Hirono | 2016-11-14 19:18:37 -0600 |
commit | 0d97be4d7db1baa831d0432229dec08c87193919 (patch) | |
tree | 7f0bd712b7e52ed12b56c89fb4e743073003d05c /libappfuse | |
parent | a0aecda12b9a76aa15a8c5175e15538574a05af7 (diff) | |
download | platform-system-core-0d97be4d7db1baa831d0432229dec08c87193919.tar.gz platform-system-core-0d97be4d7db1baa831d0432229dec08c87193919.tar.xz platform-system-core-0d97be4d7db1baa831d0432229dec08c87193919.zip |
Add static assert to check if FuseBuffer is standard layout union.
Bug: 32260320
Test: libappfuse_test
Change-Id: I6430c11fdeb2405996410c97044b4260c25209b8
Diffstat (limited to 'libappfuse')
-rw-r--r-- | libappfuse/FuseBuffer.cc | 30 | ||||
-rw-r--r-- | libappfuse/include/libappfuse/FuseBuffer.h | 12 |
2 files changed, 26 insertions, 16 deletions
diff --git a/libappfuse/FuseBuffer.cc b/libappfuse/FuseBuffer.cc index ca47aa8c7..74fe756a9 100644 --- a/libappfuse/FuseBuffer.cc +++ b/libappfuse/FuseBuffer.cc | |||
@@ -21,6 +21,7 @@ | |||
21 | #include <unistd.h> | 21 | #include <unistd.h> |
22 | 22 | ||
23 | #include <algorithm> | 23 | #include <algorithm> |
24 | #include <type_traits> | ||
24 | 25 | ||
25 | #include <android-base/logging.h> | 26 | #include <android-base/logging.h> |
26 | #include <android-base/macros.h> | 27 | #include <android-base/macros.h> |
@@ -28,9 +29,14 @@ | |||
28 | namespace android { | 29 | namespace android { |
29 | namespace fuse { | 30 | namespace fuse { |
30 | 31 | ||
31 | template <typename T, typename Header> | 32 | static_assert( |
32 | bool FuseMessage<T, Header>::CheckHeaderLength() const { | 33 | std::is_standard_layout<FuseBuffer>::value, |
33 | if (sizeof(Header) <= header.len && header.len <= sizeof(T)) { | 34 | "FuseBuffer must be standard layout union."); |
35 | |||
36 | template <typename T> | ||
37 | bool FuseMessage<T>::CheckHeaderLength() const { | ||
38 | const auto& header = static_cast<const T*>(this)->header; | ||
39 | if (sizeof(header) <= header.len && header.len <= sizeof(T)) { | ||
34 | return true; | 40 | return true; |
35 | } else { | 41 | } else { |
36 | LOG(ERROR) << "Packet size is invalid=" << header.len; | 42 | LOG(ERROR) << "Packet size is invalid=" << header.len; |
@@ -38,9 +44,10 @@ bool FuseMessage<T, Header>::CheckHeaderLength() const { | |||
38 | } | 44 | } |
39 | } | 45 | } |
40 | 46 | ||
41 | template <typename T, typename Header> | 47 | template <typename T> |
42 | bool FuseMessage<T, Header>::CheckResult( | 48 | bool FuseMessage<T>::CheckResult( |
43 | int result, const char* operation_name) const { | 49 | int result, const char* operation_name) const { |
50 | const auto& header = static_cast<const T*>(this)->header; | ||
44 | if (result >= 0 && static_cast<uint32_t>(result) == header.len) { | 51 | if (result >= 0 && static_cast<uint32_t>(result) == header.len) { |
45 | return true; | 52 | return true; |
46 | } else { | 53 | } else { |
@@ -51,14 +58,15 @@ bool FuseMessage<T, Header>::CheckResult( | |||
51 | } | 58 | } |
52 | } | 59 | } |
53 | 60 | ||
54 | template <typename T, typename Header> | 61 | template <typename T> |
55 | bool FuseMessage<T, Header>::Read(int fd) { | 62 | bool FuseMessage<T>::Read(int fd) { |
56 | const ssize_t result = TEMP_FAILURE_RETRY(::read(fd, this, sizeof(T))); | 63 | const ssize_t result = TEMP_FAILURE_RETRY(::read(fd, this, sizeof(T))); |
57 | return CheckHeaderLength() && CheckResult(result, "read"); | 64 | return CheckHeaderLength() && CheckResult(result, "read"); |
58 | } | 65 | } |
59 | 66 | ||
60 | template <typename T, typename Header> | 67 | template <typename T> |
61 | bool FuseMessage<T, Header>::Write(int fd) const { | 68 | bool FuseMessage<T>::Write(int fd) const { |
69 | const auto& header = static_cast<const T*>(this)->header; | ||
62 | if (!CheckHeaderLength()) { | 70 | if (!CheckHeaderLength()) { |
63 | return false; | 71 | return false; |
64 | } | 72 | } |
@@ -66,8 +74,8 @@ bool FuseMessage<T, Header>::Write(int fd) const { | |||
66 | return CheckResult(result, "write"); | 74 | return CheckResult(result, "write"); |
67 | } | 75 | } |
68 | 76 | ||
69 | template struct FuseMessage<FuseRequest, fuse_in_header>; | 77 | template class FuseMessage<FuseRequest>; |
70 | template struct FuseMessage<FuseResponse, fuse_out_header>; | 78 | template class FuseMessage<FuseResponse>; |
71 | 79 | ||
72 | void FuseRequest::Reset( | 80 | void FuseRequest::Reset( |
73 | uint32_t data_length, uint32_t opcode, uint64_t unique) { | 81 | uint32_t data_length, uint32_t opcode, uint64_t unique) { |
diff --git a/libappfuse/include/libappfuse/FuseBuffer.h b/libappfuse/include/libappfuse/FuseBuffer.h index 1464142c4..e7f620cb6 100644 --- a/libappfuse/include/libappfuse/FuseBuffer.h +++ b/libappfuse/include/libappfuse/FuseBuffer.h | |||
@@ -28,9 +28,9 @@ constexpr size_t kFuseMaxWrite = 256 * 1024; | |||
28 | constexpr size_t kFuseMaxRead = 128 * 1024; | 28 | constexpr size_t kFuseMaxRead = 128 * 1024; |
29 | constexpr int32_t kFuseSuccess = 0; | 29 | constexpr int32_t kFuseSuccess = 0; |
30 | 30 | ||
31 | template<typename T, typename Header> | 31 | template<typename T> |
32 | struct FuseMessage { | 32 | class FuseMessage { |
33 | Header header; | 33 | public: |
34 | bool Read(int fd); | 34 | bool Read(int fd); |
35 | bool Write(int fd) const; | 35 | bool Write(int fd) const; |
36 | private: | 36 | private: |
@@ -40,7 +40,8 @@ struct FuseMessage { | |||
40 | 40 | ||
41 | // FuseRequest represents file operation requests from /dev/fuse. It starts | 41 | // FuseRequest represents file operation requests from /dev/fuse. It starts |
42 | // from fuse_in_header. The body layout depends on the operation code. | 42 | // from fuse_in_header. The body layout depends on the operation code. |
43 | struct FuseRequest final : public FuseMessage<FuseRequest, fuse_in_header> { | 43 | struct FuseRequest : public FuseMessage<FuseRequest> { |
44 | fuse_in_header header; | ||
44 | union { | 45 | union { |
45 | // for FUSE_WRITE | 46 | // for FUSE_WRITE |
46 | struct { | 47 | struct { |
@@ -61,7 +62,8 @@ struct FuseRequest final : public FuseMessage<FuseRequest, fuse_in_header> { | |||
61 | 62 | ||
62 | // FuseResponse represents file operation responses to /dev/fuse. It starts | 63 | // FuseResponse represents file operation responses to /dev/fuse. It starts |
63 | // from fuse_out_header. The body layout depends on the operation code. | 64 | // from fuse_out_header. The body layout depends on the operation code. |
64 | struct FuseResponse final : public FuseMessage<FuseResponse, fuse_out_header> { | 65 | struct FuseResponse : public FuseMessage<FuseResponse> { |
66 | fuse_out_header header; | ||
65 | union { | 67 | union { |
66 | // for FUSE_INIT | 68 | // for FUSE_INIT |
67 | fuse_init_out init_out; | 69 | fuse_init_out init_out; |