diff options
author | Daichi Hirono | 2017-07-14 02:41:45 -0500 |
---|---|---|
committer | Daichi Hirono | 2017-07-14 02:44:16 -0500 |
commit | 926acb637fe8dccbff33e9d2063e039e62a3ba3a (patch) | |
tree | e3e9dc518977162e86cc63a98bf2ebc3f705c7d5 /libappfuse | |
parent | d7ca9138926f5f409cfe6ae98d2e343a4bcd0063 (diff) | |
download | platform-system-core-926acb637fe8dccbff33e9d2063e039e62a3ba3a.tar.gz platform-system-core-926acb637fe8dccbff33e9d2063e039e62a3ba3a.tar.xz platform-system-core-926acb637fe8dccbff33e9d2063e039e62a3ba3a.zip |
Remove ScopedLogSeverity for debugging
The ScopedLogSeverity was added to observe APCT failures, which turned
out to be a compiler optimization error.
Bug: 62429763
Test: None
Change-Id: Ibb45d018d8eaf4b29cb417da80ae5f0b000dda8e
Diffstat (limited to 'libappfuse')
-rw-r--r-- | libappfuse/FuseBridgeLoop.cc | 3 |
1 files changed, 0 insertions, 3 deletions
diff --git a/libappfuse/FuseBridgeLoop.cc b/libappfuse/FuseBridgeLoop.cc index 5a897a472..8b0c53eb2 100644 --- a/libappfuse/FuseBridgeLoop.cc +++ b/libappfuse/FuseBridgeLoop.cc | |||
@@ -173,9 +173,6 @@ class FuseBridgeEntry { | |||
173 | } | 173 | } |
174 | 174 | ||
175 | FuseBridgeState ReadFromDevice(FuseBridgeLoopCallback* callback) { | 175 | FuseBridgeState ReadFromDevice(FuseBridgeLoopCallback* callback) { |
176 | // To observe APCT failures. | ||
177 | base::ScopedLogSeverity log_severity(base::VERBOSE); | ||
178 | |||
179 | LOG(VERBOSE) << "ReadFromDevice"; | 176 | LOG(VERBOSE) << "ReadFromDevice"; |
180 | if (!buffer_.request.Read(device_fd_)) { | 177 | if (!buffer_.request.Read(device_fd_)) { |
181 | return FuseBridgeState::kClosing; | 178 | return FuseBridgeState::kClosing; |