diff options
author | Daichi Hirono | 2016-12-05 01:50:44 -0600 |
---|---|---|
committer | Daichi Hirono | 2016-12-11 23:34:29 -0600 |
commit | a6373ec1d47c0b370c87b3915feeba8f2b4523f7 (patch) | |
tree | d8e532d25edd551db366b825e96f22a69faf8b48 /libappfuse | |
parent | 4b4475308598659137657261218fc5a3207ec79c (diff) | |
download | platform-system-core-a6373ec1d47c0b370c87b3915feeba8f2b4523f7.tar.gz platform-system-core-a6373ec1d47c0b370c87b3915feeba8f2b4523f7.tar.xz platform-system-core-a6373ec1d47c0b370c87b3915feeba8f2b4523f7.zip |
Fix checks for reading and writing FuseMessage.
Previously FuseMessage were checking result of read/write operation
after checking header.len value is valid. This was wrong because
header.len does not contain correct value when read function does not
read any bytes and returns zero.
Bug: 33278098
Test: libappfuse_test
Change-Id: Icf998ca6c3eeee20cbc4aa2f65195a87e59ffc27
Diffstat (limited to 'libappfuse')
-rw-r--r-- | libappfuse/FuseBuffer.cc | 37 | ||||
-rw-r--r-- | libappfuse/include/libappfuse/FuseBuffer.h | 3 |
2 files changed, 27 insertions, 13 deletions
diff --git a/libappfuse/FuseBuffer.cc b/libappfuse/FuseBuffer.cc index 3ade31c54..882d54552 100644 --- a/libappfuse/FuseBuffer.cc +++ b/libappfuse/FuseBuffer.cc | |||
@@ -34,26 +34,38 @@ static_assert( | |||
34 | "FuseBuffer must be standard layout union."); | 34 | "FuseBuffer must be standard layout union."); |
35 | 35 | ||
36 | template <typename T> | 36 | template <typename T> |
37 | bool FuseMessage<T>::CheckHeaderLength() const { | 37 | bool FuseMessage<T>::CheckPacketSize(size_t size, const char* name) const { |
38 | const auto& header = static_cast<const T*>(this)->header; | 38 | const auto& header = static_cast<const T*>(this)->header; |
39 | if (sizeof(header) <= header.len && header.len <= sizeof(T)) { | 39 | if (size >= sizeof(header) && size <= sizeof(T)) { |
40 | return true; | 40 | return true; |
41 | } else { | 41 | } else { |
42 | LOG(ERROR) << "Packet size is invalid=" << header.len; | 42 | LOG(ERROR) << name << " is invalid=" << size; |
43 | return false; | 43 | return false; |
44 | } | 44 | } |
45 | } | 45 | } |
46 | 46 | ||
47 | template <typename T> | 47 | template <typename T> |
48 | bool FuseMessage<T>::CheckResult( | 48 | bool FuseMessage<T>::CheckResult(int result, const char* operation_name) const { |
49 | int result, const char* operation_name) const { | 49 | if (result == 0) { |
50 | // Expected close of other endpoints. | ||
51 | return false; | ||
52 | } | ||
53 | if (result < 0) { | ||
54 | PLOG(ERROR) << "Failed to " << operation_name << " a packet"; | ||
55 | return false; | ||
56 | } | ||
57 | return true; | ||
58 | } | ||
59 | |||
60 | template <typename T> | ||
61 | bool FuseMessage<T>::CheckHeaderLength(int result, const char* operation_name) const { | ||
50 | const auto& header = static_cast<const T*>(this)->header; | 62 | const auto& header = static_cast<const T*>(this)->header; |
51 | if (result >= 0 && static_cast<uint32_t>(result) == header.len) { | 63 | if (static_cast<uint32_t>(result) == header.len) { |
52 | return true; | 64 | return true; |
53 | } else { | 65 | } else { |
54 | PLOG(ERROR) << "Failed to " << operation_name | 66 | LOG(ERROR) << "Invalid header length: operation_name=" << operation_name |
55 | << " a packet. result=" << result << " header.len=" | 67 | << " result=" << result |
56 | << header.len; | 68 | << " header.len=" << header.len; |
57 | return false; | 69 | return false; |
58 | } | 70 | } |
59 | } | 71 | } |
@@ -61,17 +73,18 @@ bool FuseMessage<T>::CheckResult( | |||
61 | template <typename T> | 73 | template <typename T> |
62 | bool FuseMessage<T>::Read(int fd) { | 74 | bool FuseMessage<T>::Read(int fd) { |
63 | const ssize_t result = TEMP_FAILURE_RETRY(::read(fd, this, sizeof(T))); | 75 | const ssize_t result = TEMP_FAILURE_RETRY(::read(fd, this, sizeof(T))); |
64 | return CheckHeaderLength() && CheckResult(result, "read"); | 76 | return CheckResult(result, "read") && CheckPacketSize(result, "read count") && |
77 | CheckHeaderLength(result, "read"); | ||
65 | } | 78 | } |
66 | 79 | ||
67 | template <typename T> | 80 | template <typename T> |
68 | bool FuseMessage<T>::Write(int fd) const { | 81 | bool FuseMessage<T>::Write(int fd) const { |
69 | const auto& header = static_cast<const T*>(this)->header; | 82 | const auto& header = static_cast<const T*>(this)->header; |
70 | if (!CheckHeaderLength()) { | 83 | if (!CheckPacketSize(header.len, "header.len")) { |
71 | return false; | 84 | return false; |
72 | } | 85 | } |
73 | const ssize_t result = TEMP_FAILURE_RETRY(::write(fd, this, header.len)); | 86 | const ssize_t result = TEMP_FAILURE_RETRY(::write(fd, this, header.len)); |
74 | return CheckResult(result, "write"); | 87 | return CheckResult(result, "write") && CheckHeaderLength(result, "write"); |
75 | } | 88 | } |
76 | 89 | ||
77 | template class FuseMessage<FuseRequest>; | 90 | template class FuseMessage<FuseRequest>; |
diff --git a/libappfuse/include/libappfuse/FuseBuffer.h b/libappfuse/include/libappfuse/FuseBuffer.h index e7f620cb6..276db9020 100644 --- a/libappfuse/include/libappfuse/FuseBuffer.h +++ b/libappfuse/include/libappfuse/FuseBuffer.h | |||
@@ -34,8 +34,9 @@ class FuseMessage { | |||
34 | bool Read(int fd); | 34 | bool Read(int fd); |
35 | bool Write(int fd) const; | 35 | bool Write(int fd) const; |
36 | private: | 36 | private: |
37 | bool CheckHeaderLength() const; | 37 | bool CheckPacketSize(size_t size, const char* name) const; |
38 | bool CheckResult(int result, const char* operation_name) const; | 38 | bool CheckResult(int result, const char* operation_name) const; |
39 | bool CheckHeaderLength(int result, const char* operation_name) const; | ||
39 | }; | 40 | }; |
40 | 41 | ||
41 | // FuseRequest represents file operation requests from /dev/fuse. It starts | 42 | // FuseRequest represents file operation requests from /dev/fuse. It starts |