diff options
author | Daichi Hirono | 2016-12-07 23:22:13 -0600 |
---|---|---|
committer | Daichi Hirono | 2016-12-11 23:53:03 -0600 |
commit | cb9153bf4324d72c6f1b34a8a1c2f8b9954697d2 (patch) | |
tree | ac21b82aed499cc9accb363a8767495bb3962e85 /libappfuse | |
parent | a6373ec1d47c0b370c87b3915feeba8f2b4523f7 (diff) | |
download | platform-system-core-cb9153bf4324d72c6f1b34a8a1c2f8b9954697d2.tar.gz platform-system-core-cb9153bf4324d72c6f1b34a8a1c2f8b9954697d2.tar.xz platform-system-core-cb9153bf4324d72c6f1b34a8a1c2f8b9954697d2.zip |
Support SOCK_STREAM for bridge between system and app
Previously AppFuse use SOCK_SEQPACKET for sockets communicating system
and app. However SOCK_SEQPACKET requires the buffer of message size in
the kernel and sometimes failed to write with ENOBUF.
The CL updates libappfuse so that it can use SOCK_STREAM instead of
SOCK_SEQPACKET.
Bug: 33279206
Test: libappfuse_test
Change-Id: I622ada9ac1d71d0c57b6cfff0904c7829cea7995
Diffstat (limited to 'libappfuse')
-rw-r--r-- | libappfuse/FuseBuffer.cc | 65 | ||||
-rw-r--r-- | libappfuse/include/libappfuse/FuseBuffer.h | 4 | ||||
-rw-r--r-- | libappfuse/tests/FuseBufferTest.cc | 26 |
3 files changed, 64 insertions, 31 deletions
diff --git a/libappfuse/FuseBuffer.cc b/libappfuse/FuseBuffer.cc index 882d54552..8fb2dbcc5 100644 --- a/libappfuse/FuseBuffer.cc +++ b/libappfuse/FuseBuffer.cc | |||
@@ -23,6 +23,7 @@ | |||
23 | #include <algorithm> | 23 | #include <algorithm> |
24 | #include <type_traits> | 24 | #include <type_traits> |
25 | 25 | ||
26 | #include <android-base/file.h> | ||
26 | #include <android-base/logging.h> | 27 | #include <android-base/logging.h> |
27 | #include <android-base/macros.h> | 28 | #include <android-base/macros.h> |
28 | 29 | ||
@@ -34,57 +35,65 @@ static_assert( | |||
34 | "FuseBuffer must be standard layout union."); | 35 | "FuseBuffer must be standard layout union."); |
35 | 36 | ||
36 | template <typename T> | 37 | template <typename T> |
37 | bool FuseMessage<T>::CheckPacketSize(size_t size, const char* name) const { | 38 | bool FuseMessage<T>::CheckHeaderLength(const char* name) const { |
38 | const auto& header = static_cast<const T*>(this)->header; | 39 | const auto& header = static_cast<const T*>(this)->header; |
39 | if (size >= sizeof(header) && size <= sizeof(T)) { | 40 | if (header.len >= sizeof(header) && header.len <= sizeof(T)) { |
40 | return true; | 41 | return true; |
41 | } else { | 42 | } else { |
42 | LOG(ERROR) << name << " is invalid=" << size; | 43 | LOG(ERROR) << "Invalid header length is found in " << name << ": " << |
44 | header.len; | ||
43 | return false; | 45 | return false; |
44 | } | 46 | } |
45 | } | 47 | } |
46 | 48 | ||
47 | template <typename T> | 49 | template <typename T> |
48 | bool FuseMessage<T>::CheckResult(int result, const char* operation_name) const { | 50 | bool FuseMessage<T>::Read(int fd) { |
49 | if (result == 0) { | 51 | char* const buf = reinterpret_cast<char*>(this); |
50 | // Expected close of other endpoints. | 52 | const ssize_t result = TEMP_FAILURE_RETRY(::read(fd, buf, sizeof(T))); |
51 | return false; | ||
52 | } | ||
53 | if (result < 0) { | 53 | if (result < 0) { |
54 | PLOG(ERROR) << "Failed to " << operation_name << " a packet"; | 54 | PLOG(ERROR) << "Failed to read a FUSE message"; |
55 | return false; | 55 | return false; |
56 | } | 56 | } |
57 | return true; | ||
58 | } | ||
59 | 57 | ||
60 | template <typename T> | ||
61 | bool FuseMessage<T>::CheckHeaderLength(int result, const char* operation_name) const { | ||
62 | const auto& header = static_cast<const T*>(this)->header; | 58 | const auto& header = static_cast<const T*>(this)->header; |
63 | if (static_cast<uint32_t>(result) == header.len) { | 59 | if (result < static_cast<ssize_t>(sizeof(header))) { |
64 | return true; | 60 | LOG(ERROR) << "Read bytes " << result << " are shorter than header size " << |
65 | } else { | 61 | sizeof(header); |
66 | LOG(ERROR) << "Invalid header length: operation_name=" << operation_name | ||
67 | << " result=" << result | ||
68 | << " header.len=" << header.len; | ||
69 | return false; | 62 | return false; |
70 | } | 63 | } |
71 | } | ||
72 | 64 | ||
73 | template <typename T> | 65 | if (!CheckHeaderLength("Read")) { |
74 | bool FuseMessage<T>::Read(int fd) { | 66 | return false; |
75 | const ssize_t result = TEMP_FAILURE_RETRY(::read(fd, this, sizeof(T))); | 67 | } |
76 | return CheckResult(result, "read") && CheckPacketSize(result, "read count") && | 68 | |
77 | CheckHeaderLength(result, "read"); | 69 | if (static_cast<uint32_t>(result) > header.len) { |
70 | LOG(ERROR) << "Read bytes " << result << " are longer than header.len " << | ||
71 | header.len; | ||
72 | return false; | ||
73 | } | ||
74 | |||
75 | if (!base::ReadFully(fd, buf + result, header.len - result)) { | ||
76 | PLOG(ERROR) << "ReadFully failed"; | ||
77 | return false; | ||
78 | } | ||
79 | |||
80 | return true; | ||
78 | } | 81 | } |
79 | 82 | ||
80 | template <typename T> | 83 | template <typename T> |
81 | bool FuseMessage<T>::Write(int fd) const { | 84 | bool FuseMessage<T>::Write(int fd) const { |
85 | if (!CheckHeaderLength("Write")) { | ||
86 | return false; | ||
87 | } | ||
88 | |||
89 | const char* const buf = reinterpret_cast<const char*>(this); | ||
82 | const auto& header = static_cast<const T*>(this)->header; | 90 | const auto& header = static_cast<const T*>(this)->header; |
83 | if (!CheckPacketSize(header.len, "header.len")) { | 91 | if (!base::WriteFully(fd, buf, header.len)) { |
92 | PLOG(ERROR) << "WriteFully failed"; | ||
84 | return false; | 93 | return false; |
85 | } | 94 | } |
86 | const ssize_t result = TEMP_FAILURE_RETRY(::write(fd, this, header.len)); | 95 | |
87 | return CheckResult(result, "write") && CheckHeaderLength(result, "write"); | 96 | return true; |
88 | } | 97 | } |
89 | 98 | ||
90 | template class FuseMessage<FuseRequest>; | 99 | template class FuseMessage<FuseRequest>; |
diff --git a/libappfuse/include/libappfuse/FuseBuffer.h b/libappfuse/include/libappfuse/FuseBuffer.h index 276db9020..7abd2fa40 100644 --- a/libappfuse/include/libappfuse/FuseBuffer.h +++ b/libappfuse/include/libappfuse/FuseBuffer.h | |||
@@ -34,9 +34,7 @@ class FuseMessage { | |||
34 | bool Read(int fd); | 34 | bool Read(int fd); |
35 | bool Write(int fd) const; | 35 | bool Write(int fd) const; |
36 | private: | 36 | private: |
37 | bool CheckPacketSize(size_t size, const char* name) const; | 37 | bool CheckHeaderLength(const char* name) const; |
38 | bool CheckResult(int result, const char* operation_name) const; | ||
39 | bool CheckHeaderLength(int result, const char* operation_name) const; | ||
40 | }; | 38 | }; |
41 | 39 | ||
42 | // FuseRequest represents file operation requests from /dev/fuse. It starts | 40 | // FuseRequest represents file operation requests from /dev/fuse. It starts |
diff --git a/libappfuse/tests/FuseBufferTest.cc b/libappfuse/tests/FuseBufferTest.cc index c82213513..db35d330d 100644 --- a/libappfuse/tests/FuseBufferTest.cc +++ b/libappfuse/tests/FuseBufferTest.cc | |||
@@ -20,6 +20,8 @@ | |||
20 | #include <string.h> | 20 | #include <string.h> |
21 | #include <sys/socket.h> | 21 | #include <sys/socket.h> |
22 | 22 | ||
23 | #include <thread> | ||
24 | |||
23 | #include <android-base/unique_fd.h> | 25 | #include <android-base/unique_fd.h> |
24 | #include <gtest/gtest.h> | 26 | #include <gtest/gtest.h> |
25 | 27 | ||
@@ -110,6 +112,30 @@ TEST(FuseMessageTest, Write_TooShort) { | |||
110 | TestWriteInvalidLength(sizeof(fuse_in_header) - 1); | 112 | TestWriteInvalidLength(sizeof(fuse_in_header) - 1); |
111 | } | 113 | } |
112 | 114 | ||
115 | TEST(FuseMessageTest, ShortWriteAndRead) { | ||
116 | int raw_fds[2]; | ||
117 | ASSERT_EQ(0, socketpair(AF_UNIX, SOCK_STREAM, 0, raw_fds)); | ||
118 | |||
119 | android::base::unique_fd fds[2]; | ||
120 | fds[0].reset(raw_fds[0]); | ||
121 | fds[1].reset(raw_fds[1]); | ||
122 | |||
123 | const int send_buffer_size = 1024; | ||
124 | ASSERT_EQ(0, setsockopt(fds[0], SOL_SOCKET, SO_SNDBUF, &send_buffer_size, | ||
125 | sizeof(int))); | ||
126 | |||
127 | bool succeed = false; | ||
128 | const int sender_fd = fds[0].get(); | ||
129 | std::thread thread([sender_fd, &succeed] { | ||
130 | FuseRequest request; | ||
131 | request.header.len = 1024 * 4; | ||
132 | succeed = request.Write(sender_fd); | ||
133 | }); | ||
134 | thread.detach(); | ||
135 | FuseRequest request; | ||
136 | ASSERT_TRUE(request.Read(fds[1])); | ||
137 | } | ||
138 | |||
113 | TEST(FuseResponseTest, Reset) { | 139 | TEST(FuseResponseTest, Reset) { |
114 | FuseResponse response; | 140 | FuseResponse response; |
115 | // Write 1 to the first ten bytes. | 141 | // Write 1 to the first ten bytes. |