summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLennart Wieboldt2017-07-24 12:32:07 -0500
committerLennart Wieboldt2017-07-25 07:29:50 -0500
commitcd15fc7ba80b31539e85792ec35d7ebe0c8ff764 (patch)
treeb834af3b7e5dbb8562b06face0bd2bbaecf0e10a /libappfuse
parent603cae8b4812c21b92f559d190c7d21534dbeef7 (diff)
downloadplatform-system-core-cd15fc7ba80b31539e85792ec35d7ebe0c8ff764.tar.gz
platform-system-core-cd15fc7ba80b31539e85792ec35d7ebe0c8ff764.tar.xz
platform-system-core-cd15fc7ba80b31539e85792ec35d7ebe0c8ff764.zip
Remove LOCAL_CLANG and clang: true
clang is the default compiler since Android nougat Test: mma & verified it´s still build with clang Change-Id: I34adaeef2f6558a09f26027271222bad94780507 Signed-off-by: Lennart Wieboldt <lennart.1997@gmx.de>
Diffstat (limited to 'libappfuse')
-rw-r--r--libappfuse/Android.bp1
1 files changed, 0 insertions, 1 deletions
diff --git a/libappfuse/Android.bp b/libappfuse/Android.bp
index e659f79fc..bfe5aaf97 100644
--- a/libappfuse/Android.bp
+++ b/libappfuse/Android.bp
@@ -8,7 +8,6 @@ cc_defaults {
8 "-Wall", 8 "-Wall",
9 "-Werror", 9 "-Werror",
10 ], 10 ],
11 clang: true
12} 11}
13 12
14cc_library_shared { 13cc_library_shared {