diff options
author | Daichi Hirono | 2017-05-17 05:38:32 -0500 |
---|---|---|
committer | android-build-merger | 2017-05-17 05:38:32 -0500 |
commit | d6b71b91530f9b865eaf0f602f94f6f034a4d31c (patch) | |
tree | 8808225cee5e4fa1159bb79d6820c638e13ef7ac /libappfuse | |
parent | c9c527f81f9e5cad429bdc74103c918aaf9c2a1b (diff) | |
parent | 165dad791d05975d6c13155246e256a379181dcf (diff) | |
download | platform-system-core-d6b71b91530f9b865eaf0f602f94f6f034a4d31c.tar.gz platform-system-core-d6b71b91530f9b865eaf0f602f94f6f034a4d31c.tar.xz platform-system-core-d6b71b91530f9b865eaf0f602f94f6f034a4d31c.zip |
Merge "Use SO_SNDBUFFORCE instead of SO_SNDBUF" into oc-dev
am: 165dad791d
Change-Id: I2da13af0ff1e4a50259847fd57695c3d616e59cc
Diffstat (limited to 'libappfuse')
-rw-r--r-- | libappfuse/FuseBuffer.cc | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/libappfuse/FuseBuffer.cc b/libappfuse/FuseBuffer.cc index b42a04954..fd69849a7 100644 --- a/libappfuse/FuseBuffer.cc +++ b/libappfuse/FuseBuffer.cc | |||
@@ -141,8 +141,8 @@ bool SetupMessageSockets(base::unique_fd (*result)[2]) { | |||
141 | } | 141 | } |
142 | 142 | ||
143 | constexpr int kMaxMessageSize = sizeof(FuseBuffer); | 143 | constexpr int kMaxMessageSize = sizeof(FuseBuffer); |
144 | if (setsockopt(fds[0], SOL_SOCKET, SO_SNDBUF, &kMaxMessageSize, sizeof(int)) != 0 || | 144 | if (setsockopt(fds[0], SOL_SOCKET, SO_SNDBUFFORCE, &kMaxMessageSize, sizeof(int)) != 0 || |
145 | setsockopt(fds[1], SOL_SOCKET, SO_SNDBUF, &kMaxMessageSize, sizeof(int)) != 0) { | 145 | setsockopt(fds[1], SOL_SOCKET, SO_SNDBUFFORCE, &kMaxMessageSize, sizeof(int)) != 0) { |
146 | PLOG(ERROR) << "Failed to update buffer size for socket"; | 146 | PLOG(ERROR) << "Failed to update buffer size for socket"; |
147 | return false; | 147 | return false; |
148 | } | 148 | } |