diff options
author | Jiyong Park | 2018-05-24 00:11:00 -0500 |
---|---|---|
committer | Jiyong Park | 2018-05-24 00:11:11 -0500 |
commit | a0e75045e6817a51e4e6b05880d871525a4d52fe (patch) | |
tree | 5d65ece1bd5bcba61ff8617baa096c1e3a70b5ad /libcrypto_utils | |
parent | 98c1b1ccf67113957f1e4d8678cf8b5a1fe747e1 (diff) | |
download | platform-system-core-a0e75045e6817a51e4e6b05880d871525a4d52fe.tar.gz platform-system-core-a0e75045e6817a51e4e6b05880d871525a4d52fe.tar.xz platform-system-core-a0e75045e6817a51e4e6b05880d871525a4d52fe.zip |
Build adbd for recovery
adbd (and its dependencies) are marked as recovery_available:true so
that recovery version of the binary is built separately from the one for
system partition. This allows us to stop copying the system version to
the recovery partition and also opens up the way to enable shared
libraries in the recovery partition. Then we can also build adbd as a
dynamic executable.
Bug: 79146551
Test: m -j adbd.recovery
Change-Id: Ib95614c7435f9d0afc02a0c7d5ae1a94e439e32a
Diffstat (limited to 'libcrypto_utils')
-rw-r--r-- | libcrypto_utils/Android.bp | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/libcrypto_utils/Android.bp b/libcrypto_utils/Android.bp index 47de12ab0..e47560f79 100644 --- a/libcrypto_utils/Android.bp +++ b/libcrypto_utils/Android.bp | |||
@@ -17,6 +17,7 @@ | |||
17 | cc_library { | 17 | cc_library { |
18 | name: "libcrypto_utils", | 18 | name: "libcrypto_utils", |
19 | vendor_available: true, | 19 | vendor_available: true, |
20 | recovery_available: true, | ||
20 | vndk: { | 21 | vndk: { |
21 | enabled: true, | 22 | enabled: true, |
22 | }, | 23 | }, |