diff options
author | Dan Willemsen | 2016-07-21 16:15:31 -0500 |
---|---|---|
committer | Dan Willemsen | 2016-07-21 16:15:31 -0500 |
commit | c9c5e4b969de3f1ea4b6df1ffc06b8468641e051 (patch) | |
tree | 0df5b1688bbe082c1c9eb41b82a342da613cf663 /libcrypto_utils | |
parent | 02ccdc5db9bb39488a3fe22a907b3211c3a464b9 (diff) | |
download | platform-system-core-c9c5e4b969de3f1ea4b6df1ffc06b8468641e051.tar.gz platform-system-core-c9c5e4b969de3f1ea4b6df1ffc06b8468641e051.tar.xz platform-system-core-c9c5e4b969de3f1ea4b6df1ffc06b8468641e051.zip |
Rename lib{crypto,ssl}-host to lib{crypto,ssl}
There's no need to use a different name for target and host moudles. In
Soong, it's better to use the same for both, as target and host modules
can be defined at the same time.
Change-Id: I32ee5bbd54b16a4ed9d812db4da836e96b1e8654
Diffstat (limited to 'libcrypto_utils')
-rw-r--r-- | libcrypto_utils/Android.mk | 4 | ||||
-rw-r--r-- | libcrypto_utils/tests/Android.mk | 2 |
2 files changed, 3 insertions, 3 deletions
diff --git a/libcrypto_utils/Android.mk b/libcrypto_utils/Android.mk index 5e9763fe5..b6d220443 100644 --- a/libcrypto_utils/Android.mk +++ b/libcrypto_utils/Android.mk | |||
@@ -31,7 +31,7 @@ LOCAL_SRC_FILES := android_pubkey.c | |||
31 | LOCAL_CFLAGS := -Wall -Werror -Wextra -std=c99 | 31 | LOCAL_CFLAGS := -Wall -Werror -Wextra -std=c99 |
32 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | 32 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include |
33 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | 33 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include |
34 | LOCAL_SHARED_LIBRARIES := libcrypto-host | 34 | LOCAL_SHARED_LIBRARIES := libcrypto |
35 | include $(BUILD_HOST_SHARED_LIBRARY) | 35 | include $(BUILD_HOST_SHARED_LIBRARY) |
36 | 36 | ||
37 | include $(CLEAR_VARS) | 37 | include $(CLEAR_VARS) |
@@ -40,7 +40,7 @@ LOCAL_SRC_FILES := android_pubkey.c | |||
40 | LOCAL_CFLAGS := -Wall -Werror -Wextra -std=c99 | 40 | LOCAL_CFLAGS := -Wall -Werror -Wextra -std=c99 |
41 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | 41 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include |
42 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | 42 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include |
43 | LOCAL_STATIC_LIBRARIES := libcrypto_static | 43 | LOCAL_STATIC_LIBRARIES := libcrypto |
44 | include $(BUILD_STATIC_LIBRARY) | 44 | include $(BUILD_STATIC_LIBRARY) |
45 | 45 | ||
46 | include $(CLEAR_VARS) | 46 | include $(CLEAR_VARS) |
diff --git a/libcrypto_utils/tests/Android.mk b/libcrypto_utils/tests/Android.mk index dad82f70f..bdaef71f2 100644 --- a/libcrypto_utils/tests/Android.mk +++ b/libcrypto_utils/tests/Android.mk | |||
@@ -20,5 +20,5 @@ include $(CLEAR_VARS) | |||
20 | LOCAL_MODULE := libcrypto_utils_test | 20 | LOCAL_MODULE := libcrypto_utils_test |
21 | LOCAL_SRC_FILES := android_pubkey_test.cpp | 21 | LOCAL_SRC_FILES := android_pubkey_test.cpp |
22 | LOCAL_CFLAGS := -Wall -Werror -Wextra -std=c++11 | 22 | LOCAL_CFLAGS := -Wall -Werror -Wextra -std=c++11 |
23 | LOCAL_SHARED_LIBRARIES := libcrypto_utils libcrypto-host | 23 | LOCAL_SHARED_LIBRARIES := libcrypto_utils libcrypto |
24 | include $(BUILD_HOST_NATIVE_TEST) | 24 | include $(BUILD_HOST_NATIVE_TEST) |