summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-11-07 11:39:30 -0600
committerMark Salyzyn2016-11-16 17:56:56 -0600
commit52bd37e63373b410c009e8611508191dfbf31d30 (patch)
tree32ed2ad56a69bb6d00b2193eaaed07d813e46982 /libcutils/Android.bp
parente631e470e059d84388f3aacfe11a3fa60a584ba7 (diff)
downloadplatform-system-core-52bd37e63373b410c009e8611508191dfbf31d30.tar.gz
platform-system-core-52bd37e63373b410c009e8611508191dfbf31d30.tar.xz
platform-system-core-52bd37e63373b410c009e8611508191dfbf31d30.zip
libcutils: move cutils/files.h to cutils/android_get_control_file.h
files.[h|cpp] is bound to be abused with junk, replace with android_get_control_file.[h|cpp]. Plus some sundry cleanup. Test: gTest libcutils-tests, logd-unit-tests, liblog-unit-tests, logcat-unit-tests and init_tests Bug: 32450474 Change-Id: Ibd4a7aa4624ea19a43d1f98a3c71ac37805d36b5
Diffstat (limited to 'libcutils/Android.bp')
-rw-r--r--libcutils/Android.bp2
1 files changed, 1 insertions, 1 deletions
diff --git a/libcutils/Android.bp b/libcutils/Android.bp
index f7b497d9d..39f8aba8e 100644
--- a/libcutils/Android.bp
+++ b/libcutils/Android.bp
@@ -18,6 +18,7 @@
18// they correspond to features not used by our host development tools 18// they correspond to features not used by our host development tools
19// which are also hard or even impossible to port to native Win32 19// which are also hard or even impossible to port to native Win32
20libcutils_nonwindows_sources = [ 20libcutils_nonwindows_sources = [
21 "android_get_control_file.cpp",
21 "fs.c", 22 "fs.c",
22 "multiuser.c", 23 "multiuser.c",
23 "socket_inaddr_any_server_unix.c", 24 "socket_inaddr_any_server_unix.c",
@@ -34,7 +35,6 @@ cc_library {
34 host_supported: true, 35 host_supported: true,
35 srcs: [ 36 srcs: [
36 "config_utils.c", 37 "config_utils.c",
37 "files.cpp",
38 "fs_config.c", 38 "fs_config.c",
39 "canned_fs_config.c", 39 "canned_fs_config.c",
40 "hashmap.c", 40 "hashmap.c",