summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJiyong Park2018-04-27 07:48:43 -0500
committerJiyong Park2018-05-14 19:47:04 -0500
commit612210c75b2c55bf79f93b6789773c7459d320e4 (patch)
treeef9186e2abf031fc2e6dfd85a5a204c71a9ece40 /libcutils/Android.bp
parent313aa7172f70423ecda70ff4486cd09861bbb5ee (diff)
downloadplatform-system-core-612210c75b2c55bf79f93b6789773c7459d320e4.tar.gz
platform-system-core-612210c75b2c55bf79f93b6789773c7459d320e4.tar.xz
platform-system-core-612210c75b2c55bf79f93b6789773c7459d320e4.zip
Mark as recovery_available: true
Libraries that are direct or indirect dependencies of modules installed to recovery partition (e.g. toybox) are marked as recovery_available: true. This allows a recovery variant of the lib is created when it is depended by other recovery or recovery_available modules. Bug: 67916654 Bug: 64960723 Test: m -j Change-Id: Ie59155c08890e96ce1893fa3687afcf763d7aea3
Diffstat (limited to 'libcutils/Android.bp')
-rw-r--r--libcutils/Android.bp2
1 files changed, 2 insertions, 0 deletions
diff --git a/libcutils/Android.bp b/libcutils/Android.bp
index e82325768..cdbb65f45 100644
--- a/libcutils/Android.bp
+++ b/libcutils/Android.bp
@@ -32,6 +32,7 @@ libcutils_nonwindows_sources = [
32cc_library_headers { 32cc_library_headers {
33 name: "libcutils_headers", 33 name: "libcutils_headers",
34 vendor_available: true, 34 vendor_available: true,
35 recovery_available: true,
35 host_supported: true, 36 host_supported: true,
36 export_include_dirs: ["include"], 37 export_include_dirs: ["include"],
37 target: { 38 target: {
@@ -54,6 +55,7 @@ cc_library {
54 enabled: true, 55 enabled: true,
55 support_system_process: true, 56 support_system_process: true,
56 }, 57 },
58 recovery_available: true,
57 host_supported: true, 59 host_supported: true,
58 srcs: [ 60 srcs: [
59 "config_utils.cpp", 61 "config_utils.cpp",