summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJustin Yun2017-07-31 01:41:10 -0500
committerJustin Yun2017-08-23 03:56:13 -0500
commit9ca92458e272c63f838d0c9340650f29d6eef81e (patch)
tree411571e86c2ec95537ec5885cf844204ff7542c0 /libcutils/Android.bp
parent7f16cad877571ce8ef0808dcdb81234d61b771ca (diff)
downloadplatform-system-core-9ca92458e272c63f838d0c9340650f29d6eef81e.tar.gz
platform-system-core-9ca92458e272c63f838d0c9340650f29d6eef81e.tar.xz
platform-system-core-9ca92458e272c63f838d0c9340650f29d6eef81e.zip
Mark the modules as VNDK-SP in Android.bp
As a VNDK-SP module, Android.bp must have 'vndk' tag as well as 'vendor_available: true'. The 'vndk' tag for VNDK-SP formated as follows: vndk: { enabled: true, support_system_process: true, }, VNDK-SP modules will be installed both in system/lib(64) as normal and in system/lib(64)/vndk-sp as a vendor variant. Bug: 63866913 Test: build and boot with BOARD_VNDK_VERSION=current Merged-In: I51fe0859f63ad58b7b91909e7d7d4206443228cd Change-Id: I51fe0859f63ad58b7b91909e7d7d4206443228cd (cherry picked from commit aeb68e86e4e335d4b201c46099cc2ce1256beec2)
Diffstat (limited to 'libcutils/Android.bp')
-rw-r--r--libcutils/Android.bp4
1 files changed, 4 insertions, 0 deletions
diff --git a/libcutils/Android.bp b/libcutils/Android.bp
index 8528a4bd1..cfe8d2931 100644
--- a/libcutils/Android.bp
+++ b/libcutils/Android.bp
@@ -50,6 +50,10 @@ cc_library_headers {
50cc_library { 50cc_library {
51 name: "libcutils", 51 name: "libcutils",
52 vendor_available: true, 52 vendor_available: true,
53 vndk: {
54 enabled: true,
55 support_system_process: true,
56 },
53 host_supported: true, 57 host_supported: true,
54 srcs: [ 58 srcs: [
55 "config_utils.c", 59 "config_utils.c",