summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLennart Wieboldt2017-07-24 12:32:07 -0500
committerLennart Wieboldt2017-07-25 07:29:50 -0500
commitcd15fc7ba80b31539e85792ec35d7ebe0c8ff764 (patch)
treeb834af3b7e5dbb8562b06face0bd2bbaecf0e10a /libcutils/Android.bp
parent603cae8b4812c21b92f559d190c7d21534dbeef7 (diff)
downloadplatform-system-core-cd15fc7ba80b31539e85792ec35d7ebe0c8ff764.tar.gz
platform-system-core-cd15fc7ba80b31539e85792ec35d7ebe0c8ff764.tar.xz
platform-system-core-cd15fc7ba80b31539e85792ec35d7ebe0c8ff764.zip
Remove LOCAL_CLANG and clang: true
clang is the default compiler since Android nougat Test: mma & verified it´s still build with clang Change-Id: I34adaeef2f6558a09f26027271222bad94780507 Signed-off-by: Lennart Wieboldt <lennart.1997@gmx.de>
Diffstat (limited to 'libcutils/Android.bp')
-rw-r--r--libcutils/Android.bp2
1 files changed, 0 insertions, 2 deletions
diff --git a/libcutils/Android.bp b/libcutils/Android.bp
index 245deb113..85258cdda 100644
--- a/libcutils/Android.bp
+++ b/libcutils/Android.bp
@@ -156,8 +156,6 @@ cc_library {
156 "-Wall", 156 "-Wall",
157 "-Wextra", 157 "-Wextra",
158 ], 158 ],
159
160 clang: true,
161} 159}
162 160
163subdirs = ["tests"] 161subdirs = ["tests"]