summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDan Willemsen2017-03-15 17:23:36 -0500
committerDan Willemsen2017-03-15 17:44:00 -0500
commite0cd1e043dbcbe9e4a134584b16339a753d2f69c (patch)
tree1625815eb6c3713df1aaa19af5331ee4ba89e6de /libcutils/Android.bp
parente7b335b4712bc650c93b5b5777a6f8b1d85ad83f (diff)
downloadplatform-system-core-e0cd1e043dbcbe9e4a134584b16339a753d2f69c.tar.gz
platform-system-core-e0cd1e043dbcbe9e4a134584b16339a753d2f69c.tar.xz
platform-system-core-e0cd1e043dbcbe9e4a134584b16339a753d2f69c.zip
Enable more modules on linux_bionic builds
Bug: 31559095 Test: Enable host bionic, run soong Change-Id: Ib4ebd909322cf464b6a40040e4b60ece7d905b6f
Diffstat (limited to 'libcutils/Android.bp')
-rw-r--r--libcutils/Android.bp14
1 files changed, 10 insertions, 4 deletions
diff --git a/libcutils/Android.bp b/libcutils/Android.bp
index cf3119590..f668f18e5 100644
--- a/libcutils/Android.bp
+++ b/libcutils/Android.bp
@@ -41,9 +41,12 @@ cc_library_headers {
41 host_supported: true, 41 host_supported: true,
42 export_include_dirs: ["include"], 42 export_include_dirs: ["include"],
43 target: { 43 target: {
44 windows: { 44 linux_bionic: {
45 enabled: true, 45 enabled: true,
46 }, 46 },
47 windows: {
48 enabled: true,
49 },
47 }, 50 },
48} 51}
49 52
@@ -68,11 +71,14 @@ cc_library {
68 "threads.c", 71 "threads.c",
69 ], 72 ],
70 73
71
72 target: { 74 target: {
73 host: { 75 host: {
74 srcs: ["dlmalloc_stubs.c"], 76 srcs: ["dlmalloc_stubs.c"],
75 }, 77 },
78 linux_bionic: {
79 enabled: true,
80 exclude_srcs: ["dlmalloc_stubs.c"],
81 },
76 not_windows: { 82 not_windows: {
77 srcs: libcutils_nonwindows_sources + [ 83 srcs: libcutils_nonwindows_sources + [
78 "ashmem-host.c", 84 "ashmem-host.c",