diff options
author | Luis Hector Chavez | 2017-11-02 16:17:43 -0500 |
---|---|---|
committer | Luis Hector Chavez | 2017-11-03 15:02:46 -0500 |
commit | e97a4b9799f25b10c50fccb20eb0af69f14fe8dc (patch) | |
tree | 5fd03695b3f1c24618f9a52f51c2ecd342685608 /libcutils/Android.bp | |
parent | 0d323c12df99201a341f0fb34ed543a46ec6eb86 (diff) | |
download | platform-system-core-e97a4b9799f25b10c50fccb20eb0af69f14fe8dc.tar.gz platform-system-core-e97a4b9799f25b10c50fccb20eb0af69f14fe8dc.tar.xz platform-system-core-e97a4b9799f25b10c50fccb20eb0af69f14fe8dc.zip |
libcutils: Make uevent_kernel_* namespace-aware
This change adds user namespace-awareness to uevent_kernel_* in
libcutils. Instead of assuming that root is always uid 0, it detects
whether the uid 0 is mapped in the current user namespace and returns
the appropriately mapped uid (or the kernel's "overflowuid" in case it
is not mapped).
In older kernels, or those where user namespaces are not enabled, this
still uses uid 0 for root.
Bug: 62378620
Test: bullhead networking still works
Test: Android in Chrome OS can now receive netlink-related messages
Change-Id: I7ea3454e8f38b9c70c65294d6b2a99e5a88f9d70
Diffstat (limited to 'libcutils/Android.bp')
-rw-r--r-- | libcutils/Android.bp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libcutils/Android.bp b/libcutils/Android.bp index cfe8d2931..f48330867 100644 --- a/libcutils/Android.bp +++ b/libcutils/Android.bp | |||
@@ -112,7 +112,7 @@ cc_library { | |||
112 | "properties.cpp", | 112 | "properties.cpp", |
113 | "qtaguid.c", | 113 | "qtaguid.c", |
114 | "trace-dev.c", | 114 | "trace-dev.c", |
115 | "uevent.c", | 115 | "uevent.cpp", |
116 | ], | 116 | ], |
117 | sanitize: { | 117 | sanitize: { |
118 | misc_undefined: ["integer"], | 118 | misc_undefined: ["integer"], |