summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-11-07 11:39:30 -0600
committerMark Salyzyn2016-11-16 17:56:56 -0600
commit52bd37e63373b410c009e8611508191dfbf31d30 (patch)
tree32ed2ad56a69bb6d00b2193eaaed07d813e46982 /libcutils/android_get_control_env.h
parente631e470e059d84388f3aacfe11a3fa60a584ba7 (diff)
downloadplatform-system-core-52bd37e63373b410c009e8611508191dfbf31d30.tar.gz
platform-system-core-52bd37e63373b410c009e8611508191dfbf31d30.tar.xz
platform-system-core-52bd37e63373b410c009e8611508191dfbf31d30.zip
libcutils: move cutils/files.h to cutils/android_get_control_file.h
files.[h|cpp] is bound to be abused with junk, replace with android_get_control_file.[h|cpp]. Plus some sundry cleanup. Test: gTest libcutils-tests, logd-unit-tests, liblog-unit-tests, logcat-unit-tests and init_tests Bug: 32450474 Change-Id: Ibd4a7aa4624ea19a43d1f98a3c71ac37805d36b5
Diffstat (limited to 'libcutils/android_get_control_env.h')
-rw-r--r--libcutils/android_get_control_env.h33
1 files changed, 33 insertions, 0 deletions
diff --git a/libcutils/android_get_control_env.h b/libcutils/android_get_control_env.h
new file mode 100644
index 000000000..638c8318a
--- /dev/null
+++ b/libcutils/android_get_control_env.h
@@ -0,0 +1,33 @@
1/*
2 * Copyright (C) 2016 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
16
17#ifndef __CUTILS_ANDROID_GET_CONTROL_ENV_H
18#define __CUTILS_ANDROID_GET_CONTROL_ENV_H
19
20/* To declare library function hidden and internal */
21#define LIBCUTILS_HIDDEN __attribute__((visibility("hidden")))
22
23#ifdef __cplusplus
24extern "C" {
25#endif
26
27LIBCUTILS_HIDDEN int __android_get_control_from_env(const char* prefix,
28 const char* name);
29#ifdef __cplusplus
30}
31#endif
32
33#endif /* __CUTILS_ANDROID_GET_CONTROL_ENV_H */