summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJaekyun Seok2017-11-27 21:10:10 -0600
committerJaekyun Seok2018-01-24 18:37:20 -0600
commitdff165d3a2db868689bae12db1ed8b3c74fa7d60 (patch)
tree6237fc0bf1607237788962972b1b47ed4170f003 /libcutils/fs_config.cpp
parentccb9960bebe4e8ec7d674d8d1b778e5cd9669b48 (diff)
downloadplatform-system-core-dff165d3a2db868689bae12db1ed8b3c74fa7d60.tar.gz
platform-system-core-dff165d3a2db868689bae12db1ed8b3c74fa7d60.tar.xz
platform-system-core-dff165d3a2db868689bae12db1ed8b3c74fa7d60.zip
Support /product partition
This CL will enable reading /product/build.prop and add product paths into ld.config.txt.in. Bug: 64195575 Test: tested with 'PRODUCT_PRODUCT_PROPERTIES := ro.product.abc=abc' on sailfish Change-Id: Ie996def20e25dc1afe0c74af2096af844934b2dc
Diffstat (limited to 'libcutils/fs_config.cpp')
-rw-r--r--libcutils/fs_config.cpp1
1 files changed, 1 insertions, 0 deletions
diff --git a/libcutils/fs_config.cpp b/libcutils/fs_config.cpp
index f45472e7e..a993d411c 100644
--- a/libcutils/fs_config.cpp
+++ b/libcutils/fs_config.cpp
@@ -141,6 +141,7 @@ static const struct fs_path_config android_files[] = {
141 { 00444, AID_ROOT, AID_ROOT, 0, odm_conf_file + 1 }, 141 { 00444, AID_ROOT, AID_ROOT, 0, odm_conf_file + 1 },
142 { 00444, AID_ROOT, AID_ROOT, 0, oem_conf_dir + 1 }, 142 { 00444, AID_ROOT, AID_ROOT, 0, oem_conf_dir + 1 },
143 { 00444, AID_ROOT, AID_ROOT, 0, oem_conf_file + 1 }, 143 { 00444, AID_ROOT, AID_ROOT, 0, oem_conf_file + 1 },
144 { 00600, AID_ROOT, AID_ROOT, 0, "product/build.prop" },
144 { 00750, AID_ROOT, AID_SHELL, 0, "sbin/fs_mgr" }, 145 { 00750, AID_ROOT, AID_SHELL, 0, "sbin/fs_mgr" },
145 { 00755, AID_ROOT, AID_SHELL, 0, "system/bin/crash_dump32" }, 146 { 00755, AID_ROOT, AID_SHELL, 0, "system/bin/crash_dump32" },
146 { 00755, AID_ROOT, AID_SHELL, 0, "system/bin/crash_dump64" }, 147 { 00755, AID_ROOT, AID_SHELL, 0, "system/bin/crash_dump64" },