summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-11-07 11:39:30 -0600
committerMark Salyzyn2016-11-16 17:56:56 -0600
commit52bd37e63373b410c009e8611508191dfbf31d30 (patch)
tree32ed2ad56a69bb6d00b2193eaaed07d813e46982 /libcutils/klog.cpp
parente631e470e059d84388f3aacfe11a3fa60a584ba7 (diff)
downloadplatform-system-core-52bd37e63373b410c009e8611508191dfbf31d30.tar.gz
platform-system-core-52bd37e63373b410c009e8611508191dfbf31d30.tar.xz
platform-system-core-52bd37e63373b410c009e8611508191dfbf31d30.zip
libcutils: move cutils/files.h to cutils/android_get_control_file.h
files.[h|cpp] is bound to be abused with junk, replace with android_get_control_file.[h|cpp]. Plus some sundry cleanup. Test: gTest libcutils-tests, logd-unit-tests, liblog-unit-tests, logcat-unit-tests and init_tests Bug: 32450474 Change-Id: Ibd4a7aa4624ea19a43d1f98a3c71ac37805d36b5
Diffstat (limited to 'libcutils/klog.cpp')
-rw-r--r--libcutils/klog.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/libcutils/klog.cpp b/libcutils/klog.cpp
index 9d823cfae..4bad28a57 100644
--- a/libcutils/klog.cpp
+++ b/libcutils/klog.cpp
@@ -24,7 +24,7 @@
24#include <sys/types.h> 24#include <sys/types.h>
25#include <unistd.h> 25#include <unistd.h>
26 26
27#include <cutils/files.h> 27#include <cutils/android_get_control_file.h>
28#include <cutils/klog.h> 28#include <cutils/klog.h>
29 29
30static int klog_level = KLOG_DEFAULT_LEVEL; 30static int klog_level = KLOG_DEFAULT_LEVEL;