summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorElliott Hughes2017-11-10 12:22:07 -0600
committerElliott Hughes2017-11-10 15:18:10 -0600
commit8e9aeb9053695a14539653093937158d15385ca6 (patch)
treeb02f7ad2149812eea2cb2802b7f238856b66619c /libcutils/socket_inaddr_any_server_unix.cpp
parent6707ef139d9786887649e3e3c2e3e251a95dc96d (diff)
downloadplatform-system-core-8e9aeb9053695a14539653093937158d15385ca6.tar.gz
platform-system-core-8e9aeb9053695a14539653093937158d15385ca6.tar.xz
platform-system-core-8e9aeb9053695a14539653093937158d15385ca6.zip
Move libcutils source to C++.
Just the minimial changes to get this to actually build, because otherwise we always bog down trying to rewrite everything (when the real answer is usually "stop using libcutils, it's awful"). This doesn't move a handful of files: two are basically just BSD libc source, a couple have outstanding code reviews, and one can be deleted (but I'll do that in a separate change). I'm also skipping the presubmit hooks because otherwise clang-format wants to reformat everything. I'll follow up with that... Bug: N/A Test: builds Change-Id: I06403f465b67c8e493bad466dd76b1151eed5993
Diffstat (limited to 'libcutils/socket_inaddr_any_server_unix.cpp')
-rw-r--r--libcutils/socket_inaddr_any_server_unix.cpp66
1 files changed, 66 insertions, 0 deletions
diff --git a/libcutils/socket_inaddr_any_server_unix.cpp b/libcutils/socket_inaddr_any_server_unix.cpp
new file mode 100644
index 000000000..27c5333f3
--- /dev/null
+++ b/libcutils/socket_inaddr_any_server_unix.cpp
@@ -0,0 +1,66 @@
1/*
2** Copyright 2006, The Android Open Source Project
3**
4** Licensed under the Apache License, Version 2.0 (the "License");
5** you may not use this file except in compliance with the License.
6** You may obtain a copy of the License at
7**
8** http://www.apache.org/licenses/LICENSE-2.0
9**
10** Unless required by applicable law or agreed to in writing, software
11** distributed under the License is distributed on an "AS IS" BASIS,
12** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13** See the License for the specific language governing permissions and
14** limitations under the License.
15*/
16
17#include <cutils/sockets.h>
18
19#include <errno.h>
20#include <stddef.h>
21#include <stdlib.h>
22#include <string.h>
23#include <unistd.h>
24
25#include <sys/socket.h>
26#include <sys/select.h>
27#include <sys/types.h>
28#include <netinet/in.h>
29
30#define LISTEN_BACKLOG 4
31
32/* open listen() port on any interface */
33int socket_inaddr_any_server(int port, int type)
34{
35 struct sockaddr_in6 addr;
36 int s, n;
37
38 memset(&addr, 0, sizeof(addr));
39 addr.sin6_family = AF_INET6;
40 addr.sin6_port = htons(port);
41 addr.sin6_addr = in6addr_any;
42
43 s = socket(AF_INET6, type, 0);
44 if (s < 0) return -1;
45
46 n = 1;
47 setsockopt(s, SOL_SOCKET, SO_REUSEADDR, (const char *) &n, sizeof(n));
48
49 if (bind(s, (struct sockaddr *) &addr, sizeof(addr)) < 0) {
50 close(s);
51 return -1;
52 }
53
54 if (type == SOCK_STREAM) {
55 int ret;
56
57 ret = listen(s, LISTEN_BACKLOG);
58
59 if (ret < 0) {
60 close(s);
61 return -1;
62 }
63 }
64
65 return s;
66}