summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorElliott Hughes2017-11-10 12:22:07 -0600
committerElliott Hughes2017-11-10 15:18:10 -0600
commit8e9aeb9053695a14539653093937158d15385ca6 (patch)
treeb02f7ad2149812eea2cb2802b7f238856b66619c /libcutils/trace-host.cpp
parent6707ef139d9786887649e3e3c2e3e251a95dc96d (diff)
downloadplatform-system-core-8e9aeb9053695a14539653093937158d15385ca6.tar.gz
platform-system-core-8e9aeb9053695a14539653093937158d15385ca6.tar.xz
platform-system-core-8e9aeb9053695a14539653093937158d15385ca6.zip
Move libcutils source to C++.
Just the minimial changes to get this to actually build, because otherwise we always bog down trying to rewrite everything (when the real answer is usually "stop using libcutils, it's awful"). This doesn't move a handful of files: two are basically just BSD libc source, a couple have outstanding code reviews, and one can be deleted (but I'll do that in a separate change). I'm also skipping the presubmit hooks because otherwise clang-format wants to reformat everything. I'll follow up with that... Bug: N/A Test: builds Change-Id: I06403f465b67c8e493bad466dd76b1151eed5993
Diffstat (limited to 'libcutils/trace-host.cpp')
-rw-r--r--libcutils/trace-host.cpp36
1 files changed, 36 insertions, 0 deletions
diff --git a/libcutils/trace-host.cpp b/libcutils/trace-host.cpp
new file mode 100644
index 000000000..05842cd7d
--- /dev/null
+++ b/libcutils/trace-host.cpp
@@ -0,0 +1,36 @@
1/*
2 * Copyright (C) 2012 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
16
17#include <cutils/trace.h>
18
19#ifndef __unused
20#define __unused __attribute__((__unused__))
21#endif
22
23atomic_bool atrace_is_ready = ATOMIC_VAR_INIT(true);
24int atrace_marker_fd = -1;
25uint64_t atrace_enabled_tags = 0;
26
27void atrace_set_debuggable(bool debuggable __unused) { }
28void atrace_set_tracing_enabled(bool enabled __unused) { }
29void atrace_update_tags() { }
30void atrace_setup() { }
31void atrace_begin_body(const char* name __unused) { }
32void atrace_end_body() { }
33void atrace_async_begin_body(const char* name __unused, int32_t cookie __unused) { }
34void atrace_async_end_body(const char* name __unused, int32_t cookie __unused) { }
35void atrace_int_body(const char* name __unused, int32_t value __unused) { }
36void atrace_int64_body(const char* name __unused, int64_t value __unused) { }