diff options
author | Ashok Bhat | 2013-12-10 06:30:53 -0600 |
---|---|---|
committer | David Butcher | 2013-12-17 06:43:41 -0600 |
commit | 35539affd81eae1d8734a5c4f7a148108068d7fd (patch) | |
tree | 0d97ff06ba8217bef8c4a64c1e2ce29927ce1f3d /libdiskconfig | |
parent | 532f46582362f6b14d5e2a19600c2930385cdc30 (diff) | |
download | platform-system-core-35539affd81eae1d8734a5c4f7a148108068d7fd.tar.gz platform-system-core-35539affd81eae1d8734a5c4f7a148108068d7fd.tar.xz platform-system-core-35539affd81eae1d8734a5c4f7a148108068d7fd.zip |
libdiskconfig: Use uintptr_t instead of uint32_t
Use uintptr_t instead of uint32_t when pointer is cast
to an integer type.
Change-Id: I03dd4c7ff66611661af466dfb7b393d461bb2d7d
Signed-off-by: Ashok Bhat <ashok.bhat@arm.com>
Diffstat (limited to 'libdiskconfig')
-rw-r--r-- | libdiskconfig/config_mbr.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libdiskconfig/config_mbr.c b/libdiskconfig/config_mbr.c index b89d382be..7641b29e2 100644 --- a/libdiskconfig/config_mbr.c +++ b/libdiskconfig/config_mbr.c | |||
@@ -88,7 +88,7 @@ mk_pri_pentry(struct disk_info *dinfo, struct part_info *pinfo, int pnum, | |||
88 | /* DO NOT DEREFERENCE */ | 88 | /* DO NOT DEREFERENCE */ |
89 | struct pc_boot_record *mbr = (void *)PC_MBR_DISK_OFFSET; | 89 | struct pc_boot_record *mbr = (void *)PC_MBR_DISK_OFFSET; |
90 | /* grab the offset in mbr where to write this partition entry. */ | 90 | /* grab the offset in mbr where to write this partition entry. */ |
91 | item->offset = (loff_t)((uint32_t)((uint8_t *)(&mbr->ptable[pnum]))); | 91 | item->offset = (loff_t)((uintptr_t)((uint8_t *)(&mbr->ptable[pnum]))); |
92 | } | 92 | } |
93 | 93 | ||
94 | pentry = (struct pc_partition *) &item->data; | 94 | pentry = (struct pc_partition *) &item->data; |