diff options
author | Dan Willemsen | 2017-10-02 12:38:16 -0500 |
---|---|---|
committer | Dan Willemsen | 2017-10-02 12:44:29 -0500 |
commit | 48529337077a2fad36a7cba0a26083694bff3537 (patch) | |
tree | 7ee83a477c711abf16ce00de72adfa2270277290 /libdiskconfig | |
parent | cd58088ccfc1a3315bed181c0c1b7cab3e71176f (diff) | |
download | platform-system-core-48529337077a2fad36a7cba0a26083694bff3537.tar.gz platform-system-core-48529337077a2fad36a7cba0a26083694bff3537.tar.xz platform-system-core-48529337077a2fad36a7cba0a26083694bff3537.zip |
Rename target.linux[_x86[_64]] to target.linux_glibc[_x86[_64]]
In the future, target.linux will apply to all targets running a linux kernel
(android, linux_glibc, linux_bionic). So move all current users to the specific
linux_glibc.
There will be another cleanup pass later that will move some instances back to
target.linux if the properties should be shared with target.android and
target.linux_bionic, but target.linux needs to be removed first.
Test: out/soong/build.ninja identical before/after
Change-Id: I72ef34689c60ce547cab2898e354b027e335f6a1
Exempt-From-Owner-Approval: build system cleanup
Diffstat (limited to 'libdiskconfig')
-rw-r--r-- | libdiskconfig/Android.bp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libdiskconfig/Android.bp b/libdiskconfig/Android.bp index 23a5c79d0..b92f0863d 100644 --- a/libdiskconfig/Android.bp +++ b/libdiskconfig/Android.bp | |||
@@ -23,7 +23,7 @@ cc_library { | |||
23 | darwin: { | 23 | darwin: { |
24 | enabled: false, | 24 | enabled: false, |
25 | }, | 25 | }, |
26 | linux: { | 26 | linux_glibc: { |
27 | cflags: [ | 27 | cflags: [ |
28 | "-O2", | 28 | "-O2", |
29 | "-g", | 29 | "-g", |