diff options
author | Ying Wang | 2014-04-23 20:28:14 -0500 |
---|---|---|
committer | Ying Wang | 2014-04-23 20:28:14 -0500 |
commit | 9d4c76f15249432c7bfdef1dca29597bcd90ac97 (patch) | |
tree | cbf4b84df9a549b2ed3cc8ec0c3a8b21985ac5a9 /libdiskconfig | |
parent | 8f94e6204d994aa67e7483c9434834345fe338ce (diff) | |
download | platform-system-core-9d4c76f15249432c7bfdef1dca29597bcd90ac97.tar.gz platform-system-core-9d4c76f15249432c7bfdef1dca29597bcd90ac97.tar.xz platform-system-core-9d4c76f15249432c7bfdef1dca29597bcd90ac97.zip |
Fix 64-bit host build.
Bug: 13751317
Change-Id: I8ba4fc9918fba0975eb61ec37a8a16b02acfa864
Diffstat (limited to 'libdiskconfig')
-rw-r--r-- | libdiskconfig/diskutils.c | 6 | ||||
-rw-r--r-- | libdiskconfig/write_lst.c | 6 |
2 files changed, 6 insertions, 6 deletions
diff --git a/libdiskconfig/diskutils.c b/libdiskconfig/diskutils.c index 76596329f..5d0ee6267 100644 --- a/libdiskconfig/diskutils.c +++ b/libdiskconfig/diskutils.c | |||
@@ -41,7 +41,7 @@ write_raw_image(const char *dst, const char *src, loff_t offset, int test) | |||
41 | int done = 0; | 41 | int done = 0; |
42 | uint64_t total = 0; | 42 | uint64_t total = 0; |
43 | 43 | ||
44 | ALOGI("Writing RAW image '%s' to '%s' (offset=%llu)", src, dst, offset); | 44 | ALOGI("Writing RAW image '%s' to '%s' (offset=%llu)", src, dst, (unsigned long long)offset); |
45 | if ((src_fd = open(src, O_RDONLY)) < 0) { | 45 | if ((src_fd = open(src, O_RDONLY)) < 0) { |
46 | ALOGE("Could not open %s for reading (errno=%d).", src, errno); | 46 | ALOGE("Could not open %s for reading (errno=%d).", src, errno); |
47 | goto fail; | 47 | goto fail; |
@@ -54,7 +54,7 @@ write_raw_image(const char *dst, const char *src, loff_t offset, int test) | |||
54 | } | 54 | } |
55 | 55 | ||
56 | if (lseek64(dst_fd, offset, SEEK_SET) != offset) { | 56 | if (lseek64(dst_fd, offset, SEEK_SET) != offset) { |
57 | ALOGE("Could not seek to offset %lld in %s.", offset, dst); | 57 | ALOGE("Could not seek to offset %lld in %s.", (long long)offset, dst); |
58 | goto fail; | 58 | goto fail; |
59 | } | 59 | } |
60 | } | 60 | } |
@@ -102,7 +102,7 @@ write_raw_image(const char *dst, const char *src, loff_t offset, int test) | |||
102 | if (dst_fd >= 0) | 102 | if (dst_fd >= 0) |
103 | fsync(dst_fd); | 103 | fsync(dst_fd); |
104 | 104 | ||
105 | ALOGI("Wrote %" PRIu64 " bytes to %s @ %lld", total, dst, offset); | 105 | ALOGI("Wrote %" PRIu64 " bytes to %s @ %lld", total, dst, (long long)offset); |
106 | 106 | ||
107 | close(src_fd); | 107 | close(src_fd); |
108 | if (dst_fd >= 0) | 108 | if (dst_fd >= 0) |
diff --git a/libdiskconfig/write_lst.c b/libdiskconfig/write_lst.c index 826ef7a3c..90b1c829a 100644 --- a/libdiskconfig/write_lst.c +++ b/libdiskconfig/write_lst.c | |||
@@ -71,18 +71,18 @@ wlist_commit(int fd, struct write_list *lst, int test) | |||
71 | { | 71 | { |
72 | for(; lst; lst = lst->next) { | 72 | for(; lst; lst = lst->next) { |
73 | if (lseek64(fd, lst->offset, SEEK_SET) != (loff_t)lst->offset) { | 73 | if (lseek64(fd, lst->offset, SEEK_SET) != (loff_t)lst->offset) { |
74 | ALOGE("Cannot seek to the specified position (%lld).", lst->offset); | 74 | ALOGE("Cannot seek to the specified position (%lld).", (long long)lst->offset); |
75 | goto fail; | 75 | goto fail; |
76 | } | 76 | } |
77 | 77 | ||
78 | if (!test) { | 78 | if (!test) { |
79 | if (write(fd, lst->data, lst->len) != (int)lst->len) { | 79 | if (write(fd, lst->data, lst->len) != (int)lst->len) { |
80 | ALOGE("Failed writing %u bytes at position %lld.", lst->len, | 80 | ALOGE("Failed writing %u bytes at position %lld.", lst->len, |
81 | lst->offset); | 81 | (long long)lst->offset); |
82 | goto fail; | 82 | goto fail; |
83 | } | 83 | } |
84 | } else | 84 | } else |
85 | ALOGI("Would write %d bytes @ offset %lld.", lst->len, lst->offset); | 85 | ALOGI("Would write %d bytes @ offset %lld.", lst->len, (long long)lst->offset); |
86 | } | 86 | } |
87 | 87 | ||
88 | return 0; | 88 | return 0; |