summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJiyong Park2017-04-27 02:46:32 -0500
committerJiyong Park2017-05-03 22:25:43 -0500
commit684ad96c27bae1d9cbb73b5639d1955d3e062374 (patch)
tree531ddbd24656fd1f794be10861aae95c9dea369e /libgrallocusage/Android.bp
parent1e59ce40e3992b38618888937e6045d17b03a3a6 (diff)
downloadplatform-system-core-684ad96c27bae1d9cbb73b5639d1955d3e062374.tar.gz
platform-system-core-684ad96c27bae1d9cbb73b5639d1955d3e062374.tar.xz
platform-system-core-684ad96c27bae1d9cbb73b5639d1955d3e062374.zip
Mark libgrallocusage as vendor_available
libgrallocusage is used by libui which will be vendor_available: true. Test: BOARD_VNDK_VERSION=current m libgrallocusage is successful Change-Id: I476768d8b103033f3b8e5b09f53f4ac422ae377c
Diffstat (limited to 'libgrallocusage/Android.bp')
-rw-r--r--libgrallocusage/Android.bp2
1 files changed, 2 insertions, 0 deletions
diff --git a/libgrallocusage/Android.bp b/libgrallocusage/Android.bp
index 54bfee5c4..cf03868d2 100644
--- a/libgrallocusage/Android.bp
+++ b/libgrallocusage/Android.bp
@@ -14,6 +14,7 @@
14 14
15cc_library_static { 15cc_library_static {
16 name: "libgrallocusage", 16 name: "libgrallocusage",
17 vendor_available: true,
17 cppflags: [ 18 cppflags: [
18 "-Weverything", 19 "-Weverything",
19 "-Werror", 20 "-Werror",
@@ -26,4 +27,5 @@ cc_library_static {
26 srcs: ["GrallocUsageConversion.cpp"], 27 srcs: ["GrallocUsageConversion.cpp"],
27 export_include_dirs: ["include"], 28 export_include_dirs: ["include"],
28 shared_libs: ["android.hardware.graphics.allocator@2.0"], 29 shared_libs: ["android.hardware.graphics.allocator@2.0"],
30 header_libs: ["libhardware_headers"],
29} 31}