diff options
author | Colin Cross | 2013-12-18 17:39:27 -0600 |
---|---|---|
committer | Colin Cross | 2013-12-18 20:43:22 -0600 |
commit | dd6770bd49bcb0ddb0f58191dfc1a0e341cc97ac (patch) | |
tree | d2d50089aecf782dc281a9af5639bae2c1bca499 /libion/Android.mk | |
parent | aab47b293fa42cba6865a6991ca00c7eaafb9710 (diff) | |
download | platform-system-core-dd6770bd49bcb0ddb0f58191dfc1a0e341cc97ac.tar.gz platform-system-core-dd6770bd49bcb0ddb0f58191dfc1a0e341cc97ac.tar.xz platform-system-core-dd6770bd49bcb0ddb0f58191dfc1a0e341cc97ac.zip |
libion: update to latest uapi header
Pull the uapi headers from android-3.10 directly into libion.
No other modules should be directly calling ion kernel
interfaces, so there is no reason to have those interfaces
exposed.
Change-Id: I2d3fef08f6bb381522ecf7bcffea2b8280d5e737
Diffstat (limited to 'libion/Android.mk')
-rw-r--r-- | libion/Android.mk | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/libion/Android.mk b/libion/Android.mk index ae99ac5a4..42e6f0710 100644 --- a/libion/Android.mk +++ b/libion/Android.mk | |||
@@ -5,14 +5,14 @@ LOCAL_SRC_FILES := ion.c | |||
5 | LOCAL_MODULE := libion | 5 | LOCAL_MODULE := libion |
6 | LOCAL_MODULE_TAGS := optional | 6 | LOCAL_MODULE_TAGS := optional |
7 | LOCAL_SHARED_LIBRARIES := liblog | 7 | LOCAL_SHARED_LIBRARIES := liblog |
8 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | 8 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include $(LOCAL_PATH)/kernel-headers |
9 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | 9 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include $(LOCAL_PATH)/kernel-headers |
10 | include $(BUILD_SHARED_LIBRARY) | 10 | include $(BUILD_SHARED_LIBRARY) |
11 | 11 | ||
12 | include $(CLEAR_VARS) | 12 | include $(CLEAR_VARS) |
13 | LOCAL_SRC_FILES := ion.c ion_test.c | 13 | LOCAL_SRC_FILES := ion.c ion_test.c |
14 | LOCAL_MODULE := iontest | 14 | LOCAL_MODULE := iontest |
15 | LOCAL_MODULE_TAGS := optional tests | 15 | LOCAL_MODULE_TAGS := optional tests |
16 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | 16 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include $(LOCAL_PATH)/kernel-headers |
17 | LOCAL_SHARED_LIBRARIES := liblog | 17 | LOCAL_SHARED_LIBRARIES := liblog |
18 | include $(BUILD_EXECUTABLE) | 18 | include $(BUILD_EXECUTABLE) |