summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJiyong Park2018-04-27 07:48:43 -0500
committerJiyong Park2018-05-14 19:47:04 -0500
commit612210c75b2c55bf79f93b6789773c7459d320e4 (patch)
treeef9186e2abf031fc2e6dfd85a5a204c71a9ece40 /liblog/Android.bp
parent313aa7172f70423ecda70ff4486cd09861bbb5ee (diff)
downloadplatform-system-core-612210c75b2c55bf79f93b6789773c7459d320e4.tar.gz
platform-system-core-612210c75b2c55bf79f93b6789773c7459d320e4.tar.xz
platform-system-core-612210c75b2c55bf79f93b6789773c7459d320e4.zip
Mark as recovery_available: true
Libraries that are direct or indirect dependencies of modules installed to recovery partition (e.g. toybox) are marked as recovery_available: true. This allows a recovery variant of the lib is created when it is depended by other recovery or recovery_available modules. Bug: 67916654 Bug: 64960723 Test: m -j Change-Id: Ie59155c08890e96ce1893fa3687afcf763d7aea3
Diffstat (limited to 'liblog/Android.bp')
-rw-r--r--liblog/Android.bp3
1 files changed, 2 insertions, 1 deletions
diff --git a/liblog/Android.bp b/liblog/Android.bp
index 7d9e30602..2d5a5dbb2 100644
--- a/liblog/Android.bp
+++ b/liblog/Android.bp
@@ -46,6 +46,7 @@ cc_library_headers {
46 name: "liblog_headers", 46 name: "liblog_headers",
47 host_supported: true, 47 host_supported: true,
48 vendor_available: true, 48 vendor_available: true,
49 recovery_available: true,
49 export_include_dirs: ["include"], 50 export_include_dirs: ["include"],
50 target: { 51 target: {
51 windows: { 52 windows: {
@@ -65,7 +66,7 @@ cc_library_headers {
65cc_library { 66cc_library {
66 name: "liblog", 67 name: "liblog",
67 host_supported: true, 68 host_supported: true,
68 69 recovery_available: true,
69 srcs: liblog_sources, 70 srcs: liblog_sources,
70 71
71 target: { 72 target: {