summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDan Willemsen2016-02-29 12:46:18 -0600
committerDan Willemsen2016-02-29 12:46:18 -0600
commit7d5457e15089189cc0af31bbf74ee1d242848ae1 (patch)
tree0191b81a13692f98ad535b778b85ee67a9b8839c /liblog/Android.bp
parente663c163ac5f1931c2f9ebb091bf09a8a588432b (diff)
downloadplatform-system-core-7d5457e15089189cc0af31bbf74ee1d242848ae1.tar.gz
platform-system-core-7d5457e15089189cc0af31bbf74ee1d242848ae1.tar.xz
platform-system-core-7d5457e15089189cc0af31bbf74ee1d242848ae1.zip
liblog: Update Android.bp for Android.mk changes
Change-Id: I5062583a45efa2774f01339e7601767b817f54ee
Diffstat (limited to 'liblog/Android.bp')
-rw-r--r--liblog/Android.bp10
1 files changed, 6 insertions, 4 deletions
diff --git a/liblog/Android.bp b/liblog/Android.bp
index ee883f037..607d667bf 100644
--- a/liblog/Android.bp
+++ b/liblog/Android.bp
@@ -14,15 +14,16 @@
14// limitations under the License. 14// limitations under the License.
15// 15//
16 16
17liblog_host_sources = [ 17liblog_sources = [
18 "logd_write.c", 18 "logd_write.c",
19 "log_event_list.c",
19 "log_event_write.c", 20 "log_event_write.c",
21]
22liblog_host_sources = [
20 "fake_log_device.c", 23 "fake_log_device.c",
21 //"event.logtags", 24 //"event.logtags",
22] 25]
23liblog_target_sources = [ 26liblog_target_sources = [
24 "logd_write.c",
25 "log_event_write.c",
26 "event_tag_map.c", 27 "event_tag_map.c",
27 "log_time.cpp", 28 "log_time.cpp",
28 "log_is_loggable.c", 29 "log_is_loggable.c",
@@ -36,6 +37,8 @@ cc_library {
36 name: "liblog", 37 name: "liblog",
37 host_supported: true, 38 host_supported: true,
38 39
40 srcs: liblog_sources,
41
39 target: { 42 target: {
40 host: { 43 host: {
41 srcs: liblog_host_sources, 44 srcs: liblog_host_sources,
@@ -71,7 +74,6 @@ cc_library {
71 // $(LOCAL_PATH)/event.logtags) 74 // $(LOCAL_PATH)/event.logtags)
72 // so make sure we do not regret hard-coding it as follows: 75 // so make sure we do not regret hard-coding it as follows:
73 "-DLIBLOG_LOG_TAG=1005", 76 "-DLIBLOG_LOG_TAG=1005",
74 "-DSNET_EVENT_LOG_TAG=1397638484",
75 ], 77 ],
76 compile_multilib: "both", 78 compile_multilib: "both",
77 stl: "none", 79 stl: "none",