summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-09-12 16:51:48 -0500
committerMark Salyzyn2016-09-30 14:47:05 -0500
commit9633b919d772adc724efbfa54b46239c6cc95b12 (patch)
treef958fb3fedc3dc95a48ba7adffe08140295e94b8 /liblog/Android.bp
parentff2dcd9af994a23ed483939a416b48bdc10eefd5 (diff)
downloadplatform-system-core-9633b919d772adc724efbfa54b46239c6cc95b12.tar.gz
platform-system-core-9633b919d772adc724efbfa54b46239c6cc95b12.tar.xz
platform-system-core-9633b919d772adc724efbfa54b46239c6cc95b12.zip
liblog: Move liblog tag from 1005 to 1006
Allow logd to add another "consecutive" log tag Test: gTest liblog-unit-tests, check for liblog in logcat afterwards Bug: 31456426 Change-Id: I0c25e038878ec9a0cf368a33a63f8345c68749c3
Diffstat (limited to 'liblog/Android.bp')
-rw-r--r--liblog/Android.bp2
1 files changed, 1 insertions, 1 deletions
diff --git a/liblog/Android.bp b/liblog/Android.bp
index 7f705ed69..c59dde921 100644
--- a/liblog/Android.bp
+++ b/liblog/Android.bp
@@ -84,7 +84,7 @@ cc_library {
84 // 's/^\([0-9]*\)[ \t]*liblog[ \t].*/-DLIBLOG_LOG_TAG=\1/p' \ 84 // 's/^\([0-9]*\)[ \t]*liblog[ \t].*/-DLIBLOG_LOG_TAG=\1/p' \
85 // $(LOCAL_PATH)/event.logtags) 85 // $(LOCAL_PATH)/event.logtags)
86 // so make sure we do not regret hard-coding it as follows: 86 // so make sure we do not regret hard-coding it as follows:
87 "-DLIBLOG_LOG_TAG=1005", 87 "-DLIBLOG_LOG_TAG=1006",
88 "-DSNET_EVENT_LOG_TAG=1397638484", 88 "-DSNET_EVENT_LOG_TAG=1397638484",
89 ], 89 ],
90 logtags: ["event.logtags"], 90 logtags: ["event.logtags"],