summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-03-08 18:18:26 -0600
committerMark Salyzyn2017-02-08 15:37:44 -0600
commit62d0d2d683f5d19cf9d451548bd03c4b4f53c42e (patch)
tree6df22a249f02d030b93b7b4db8b5eb815a41614a /liblog/config_write.h
parent8f2492f5821f7163a13c58286de8d0d419fefddc (diff)
downloadplatform-system-core-62d0d2d683f5d19cf9d451548bd03c4b4f53c42e.tar.gz
platform-system-core-62d0d2d683f5d19cf9d451548bd03c4b4f53c42e.tar.xz
platform-system-core-62d0d2d683f5d19cf9d451548bd03c4b4f53c42e.zip
liblog: add logprint to host build
- cleanup of some style issues - resolve a few minor bugs - add -lrt for host so that clock_gettime can be issued - enable write-only logging, logprint and event list handling tests for host consumption. NB: CtsLiblogTestCases_list is only outlet for host testing of the interfaces, but it is not part of any automated testing Test: gTest liblog-unit-tests, liblog-benchmarks and CtsLiblogTestCases_list && build mmma system/core/liblog Bug: 27405083 Change-Id: I13db1f45f67569407587a5a909248de33809b8cf
Diffstat (limited to 'liblog/config_write.h')
0 files changed, 0 insertions, 0 deletions