summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorColin Cross2013-07-23 18:59:20 -0500
committerColin Cross2013-07-24 14:32:39 -0500
commit9227bd385504ace739d4451a6c5dc3d777b5bf21 (patch)
tree355484e01ff5efa0be976905767fc7126a678cb6 /liblog/fake_log_device.c
parent87bc464a9f62f026fd841d3b54cfb1a5d57d83a3 (diff)
downloadplatform-system-core-9227bd385504ace739d4451a6c5dc3d777b5bf21.tar.gz
platform-system-core-9227bd385504ace739d4451a6c5dc3d777b5bf21.tar.xz
platform-system-core-9227bd385504ace739d4451a6c5dc3d777b5bf21.zip
Move liblog headers to system/core/include/log
Move the liblog headers to log/ instead of cutils/ to complete the separation of libcutils and liblog. cutils/log.h still exists and includes log/log.h in order to support the many existing modules that use cutils/log.h. Change-Id: I2758c9f4aedcb809ca7ba8383d0f55041dd44345
Diffstat (limited to 'liblog/fake_log_device.c')
-rw-r--r--liblog/fake_log_device.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/liblog/fake_log_device.c b/liblog/fake_log_device.c
index df4329921..528361986 100644
--- a/liblog/fake_log_device.c
+++ b/liblog/fake_log_device.c
@@ -19,7 +19,7 @@
19 * passed on to the underlying (fake) log device. When not in the 19 * passed on to the underlying (fake) log device. When not in the
20 * simulator, messages are printed to stderr. 20 * simulator, messages are printed to stderr.
21 */ 21 */
22#include "cutils/logd.h" 22#include <log/logd.h>
23 23
24#include <stdlib.h> 24#include <stdlib.h>
25#include <string.h> 25#include <string.h>