summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-10-17 16:28:00 -0500
committerMark Salyzyn2016-10-20 10:11:39 -0500
commitcfd5b080af8de527d768f0ff7902c26af8d49307 (patch)
tree32295b3aeb6ba8a116592576939348d09814b0be /liblog/fake_log_device.c
parent1edd61ce5d2f34ff34d015643b5915b3b1c186e8 (diff)
downloadplatform-system-core-cfd5b080af8de527d768f0ff7902c26af8d49307.tar.gz
platform-system-core-cfd5b080af8de527d768f0ff7902c26af8d49307.tar.xz
platform-system-core-cfd5b080af8de527d768f0ff7902c26af8d49307.zip
system/core: preparation to pull back interfaces from android/log.h
Point to log/log.h where necessary, define LOG_TAG where necessary. Accept that private/android_logger.h is suitable replacement for log/logger.h and android/log.h. Correct liblog/README Effectively a cleanup and controlled select revert of 'system/core: drop or replace log/logger.h' and 'system/core: Replace log/log.h with android/log.h'. Test: compile Bug: 30465923 Change-Id: Ic2ad157bad6f5efe2c6af293a73bb753300b17a2
Diffstat (limited to 'liblog/fake_log_device.c')
-rw-r--r--liblog/fake_log_device.c4
1 files changed, 4 insertions, 0 deletions
diff --git a/liblog/fake_log_device.c b/liblog/fake_log_device.c
index 5f7f05b9d..493922101 100644
--- a/liblog/fake_log_device.c
+++ b/liblog/fake_log_device.c
@@ -25,10 +25,14 @@
25#if !defined(_WIN32) 25#if !defined(_WIN32)
26#include <pthread.h> 26#include <pthread.h>
27#endif 27#endif
28#include <stdint.h>
29#include <stdio.h>
28#include <stdlib.h> 30#include <stdlib.h>
29#include <string.h> 31#include <string.h>
32#include <time.h>
30 33
31#include <android/log.h> 34#include <android/log.h>
35#include <log/uio.h>
32 36
33#include "fake_log_device.h" 37#include "fake_log_device.h"
34#include "log_portability.h" 38#include "log_portability.h"