summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMark Salyzyn2016-03-01 15:45:42 -0600
committerMark Salyzyn2016-03-22 16:06:00 -0500
commitfacf94c74a2cc44f294c4789d36d5c7281c7bc3f (patch)
tree1568c7edb1f3f351c2fcf13d1f5ec349cd5ea26f /liblog/fake_log_device.c
parent5d36813dc8d3be3f62856cf5147b828a7a8594a7 (diff)
downloadplatform-system-core-facf94c74a2cc44f294c4789d36d5c7281c7bc3f.tar.gz
platform-system-core-facf94c74a2cc44f294c4789d36d5c7281c7bc3f.tar.xz
platform-system-core-facf94c74a2cc44f294c4789d36d5c7281c7bc3f.zip
liblog: split out transports into separate files
(cherry pick from commit 018a96d03f0d452bf078084eedcd5693da42308d) Create config_logger, logger and logger_read to house the log interfaces. Add fake_logger, logd_logger and pmsg_logger to house the write and read transports. Allows for an easier and direct path to add new transports to the library. SideEffects: None, logger benchmark performance unaffected Bug: 27176738 Bug: 27405083 Change-Id: I01b38637334a5242905c8c89f6ab0a92e2540008
Diffstat (limited to 'liblog/fake_log_device.c')
-rw-r--r--liblog/fake_log_device.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/liblog/fake_log_device.c b/liblog/fake_log_device.c
index c73e03e21..cc67f3eba 100644
--- a/liblog/fake_log_device.c
+++ b/liblog/fake_log_device.c
@@ -31,7 +31,7 @@
31#include <log/logd.h> 31#include <log/logd.h>
32 32
33#include "fake_log_device.h" 33#include "fake_log_device.h"
34#include "log_cdefs.h" 34#include "log_portability.h"
35 35
36#define kMaxTagLen 16 /* from the long-dead utils/Log.cpp */ 36#define kMaxTagLen 16 /* from the long-dead utils/Log.cpp */
37 37