diff options
author | Mark Salyzyn | 2016-12-21 17:34:41 -0600 |
---|---|---|
committer | Mark Salyzyn | 2017-01-25 17:41:43 -0600 |
commit | 3cdbdd522fbbb2611713805c72c6d741a91bcfd5 (patch) | |
tree | 7eb1c360523d0fd9199218d1db362c954eba8d9e /liblog/include/log/log_id.h | |
parent | 5c967da341c9395a4c378c149f326505224ec66e (diff) | |
download | platform-system-core-3cdbdd522fbbb2611713805c72c6d741a91bcfd5.tar.gz platform-system-core-3cdbdd522fbbb2611713805c72c6d741a91bcfd5.tar.xz platform-system-core-3cdbdd522fbbb2611713805c72c6d741a91bcfd5.zip |
liblog: add log/log_id.h
Move common log_id_t and simple internal support function definitions
that use it from log/log.h to log/log_id.h.
log_id_t
__android_log_buf_write
__android_log_buf_print
android_name_to_log_id
android_log_id_to_name
Test: gTest liblog-unit-tests --gtest_filter=\
liblog.log_id:\
liblog.__android_log_buf_print:\
liblog.__android_log_buf_write:\
liblog.__android_log_buf_print__concurrent64
Bug: 34250038
Change-Id: Iad3704cc72943a3094e1193a6d032c7f29a6cd5c
Diffstat (limited to 'liblog/include/log/log_id.h')
-rw-r--r-- | liblog/include/log/log_id.h | 63 |
1 files changed, 63 insertions, 0 deletions
diff --git a/liblog/include/log/log_id.h b/liblog/include/log/log_id.h new file mode 100644 index 000000000..3078e4eb1 --- /dev/null +++ b/liblog/include/log/log_id.h | |||
@@ -0,0 +1,63 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2005-2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef _LIBS_LOG_LOG_ID_H | ||
18 | #define _LIBS_LOG_LOG_ID_H | ||
19 | |||
20 | #ifdef __cplusplus | ||
21 | extern "C" { | ||
22 | #endif | ||
23 | |||
24 | #ifndef log_id_t_defined | ||
25 | #define log_id_t_defined | ||
26 | typedef enum log_id { | ||
27 | LOG_ID_MIN = 0, | ||
28 | |||
29 | LOG_ID_MAIN = 0, | ||
30 | LOG_ID_RADIO = 1, | ||
31 | LOG_ID_EVENTS = 2, | ||
32 | LOG_ID_SYSTEM = 3, | ||
33 | LOG_ID_CRASH = 4, | ||
34 | LOG_ID_SECURITY = 5, | ||
35 | LOG_ID_KERNEL = 6, /* place last, third-parties can not use it */ | ||
36 | |||
37 | LOG_ID_MAX | ||
38 | } log_id_t; | ||
39 | #endif | ||
40 | #define sizeof_log_id_t sizeof(typeof_log_id_t) | ||
41 | #define typeof_log_id_t unsigned char | ||
42 | |||
43 | /* | ||
44 | * Send a simple string to the log. | ||
45 | */ | ||
46 | int __android_log_buf_write(int bufID, int prio, const char* tag, const char* text); | ||
47 | int __android_log_buf_print(int bufID, int prio, const char* tag, const char* fmt, ...) | ||
48 | #if defined(__GNUC__) | ||
49 | __attribute__((__format__(printf, 4, 5))) | ||
50 | #endif | ||
51 | ; | ||
52 | |||
53 | /* | ||
54 | * log_id_t helpers | ||
55 | */ | ||
56 | log_id_t android_name_to_log_id(const char* logName); | ||
57 | const char* android_log_id_to_name(log_id_t log_id); | ||
58 | |||
59 | #ifdef __cplusplus | ||
60 | } | ||
61 | #endif | ||
62 | |||
63 | #endif /* _LIBS_LOG_LOG_ID_H */ | ||