diff options
author | Stefan Lafon | 2017-08-24 22:14:06 -0500 |
---|---|---|
committer | Yao Chen | 2017-11-14 18:20:00 -0600 |
commit | 701a0658e6241589a643c3dcab483d3999a4c8e8 (patch) | |
tree | ec8b88391e483b0bff7dc50b4549fa025f62f969 /liblog/include | |
parent | 21d3840eb39291bbc59f0dc5a33fc58b152994fe (diff) | |
download | platform-system-core-701a0658e6241589a643c3dcab483d3999a4c8e8.tar.gz platform-system-core-701a0658e6241589a643c3dcab483d3999a4c8e8.tar.xz platform-system-core-701a0658e6241589a643c3dcab483d3999a4c8e8.zip |
Create stats buffer in logd.
Bug: 69323063
Test: ran unit tests.
Change-Id: Icfb827ab4674172c26b4bbfe1a9b3bffc03dc24b
(cherry picked from commit 1b1b6f50c78d88e3256a5e13559d92fbb6d1c8fe)
Diffstat (limited to 'liblog/include')
-rw-r--r-- | liblog/include/log/log.h | 2 | ||||
-rw-r--r-- | liblog/include/log/log_id.h | 5 |
2 files changed, 5 insertions, 2 deletions
diff --git a/liblog/include/log/log.h b/liblog/include/log/log.h index d01708d8b..3813e6e32 100644 --- a/liblog/include/log/log.h +++ b/liblog/include/log/log.h | |||
@@ -95,6 +95,8 @@ int __android_log_btwrite(int32_t tag, char type, const void* payload, | |||
95 | size_t len); | 95 | size_t len); |
96 | int __android_log_bswrite(int32_t tag, const char* payload); | 96 | int __android_log_bswrite(int32_t tag, const char* payload); |
97 | 97 | ||
98 | int __android_log_stats_bwrite(int32_t tag, const void* payload, size_t len); | ||
99 | |||
98 | #define android_bWriteLog(tag, payload, len) \ | 100 | #define android_bWriteLog(tag, payload, len) \ |
99 | __android_log_bwrite(tag, payload, len) | 101 | __android_log_bwrite(tag, payload, len) |
100 | #define android_btWriteLog(tag, type, payload, len) \ | 102 | #define android_btWriteLog(tag, type, payload, len) \ |
diff --git a/liblog/include/log/log_id.h b/liblog/include/log/log_id.h index 7bfa2770b..c44f5a2eb 100644 --- a/liblog/include/log/log_id.h +++ b/liblog/include/log/log_id.h | |||
@@ -31,8 +31,9 @@ typedef enum log_id { | |||
31 | LOG_ID_EVENTS = 2, | 31 | LOG_ID_EVENTS = 2, |
32 | LOG_ID_SYSTEM = 3, | 32 | LOG_ID_SYSTEM = 3, |
33 | LOG_ID_CRASH = 4, | 33 | LOG_ID_CRASH = 4, |
34 | LOG_ID_SECURITY = 5, | 34 | LOG_ID_STATS = 5, |
35 | LOG_ID_KERNEL = 6, /* place last, third-parties can not use it */ | 35 | LOG_ID_SECURITY = 6, |
36 | LOG_ID_KERNEL = 7, /* place last, third-parties can not use it */ | ||
36 | 37 | ||
37 | LOG_ID_MAX | 38 | LOG_ID_MAX |
38 | } log_id_t; | 39 | } log_id_t; |