diff options
author | Vijay Venkatraman | 2017-01-25 17:37:00 -0600 |
---|---|---|
committer | Gerrit Code Review | 2017-01-25 17:37:01 -0600 |
commit | 01678a0c84e1f94420630709fe7aea7b4357f019 (patch) | |
tree | b5f72bed216e45516a7c39b08bb5a35514b00788 /liblog/include_vndk | |
parent | 4c38a921c225ef065ab0b3765f193fea64e2d6fb (diff) | |
parent | 651f8383e66a32741d78f485c714ced345db7b3d (diff) | |
download | platform-system-core-01678a0c84e1f94420630709fe7aea7b4357f019.tar.gz platform-system-core-01678a0c84e1f94420630709fe7aea7b4357f019.tar.xz platform-system-core-01678a0c84e1f94420630709fe7aea7b4357f019.zip |
Merge "Revert "Revert "Exporting C headers from system/core"""
Diffstat (limited to 'liblog/include_vndk')
l--------- | liblog/include_vndk/android | 1 | ||||
-rw-r--r-- | liblog/include_vndk/log/log.h | 22 |
2 files changed, 23 insertions, 0 deletions
diff --git a/liblog/include_vndk/android b/liblog/include_vndk/android new file mode 120000 index 000000000..69fbc0947 --- /dev/null +++ b/liblog/include_vndk/android | |||
@@ -0,0 +1 @@ | |||
../../include/android/ \ No newline at end of file | |||
diff --git a/liblog/include_vndk/log/log.h b/liblog/include_vndk/log/log.h new file mode 100644 index 000000000..f3eb3fe14 --- /dev/null +++ b/liblog/include_vndk/log/log.h | |||
@@ -0,0 +1,22 @@ | |||
1 | /*Special log.h file for VNDK linking modules*/ | ||
2 | |||
3 | #ifndef _LIBS_LOG_LOG_H | ||
4 | #define _LIBS_LOG_LOG_H | ||
5 | |||
6 | #include <android/log.h> | ||
7 | |||
8 | /*The following files will be included once they are available*/ | ||
9 | /*#include <log/log_id.h>*/ | ||
10 | /*#include <log/log_radio.h>*/ | ||
11 | |||
12 | /* | ||
13 | * LOG_TAG is the local tag used for the following simplified | ||
14 | * logging macros. You can change this preprocessor definition | ||
15 | * before using the other macros to change the tag. | ||
16 | */ | ||
17 | |||
18 | #ifndef LOG_TAG | ||
19 | #define LOG_TAG NULL | ||
20 | #endif | ||
21 | |||
22 | #endif /*_LIBS_LOG_LOG_H*/ | ||