summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJiyong Park2017-06-28 20:20:40 -0500
committerJiyong Park2017-06-28 20:25:25 -0500
commit9ffeab85bf76d4e9e028e461c9ac1341bc0ceaec (patch)
tree27203405534b2f34e0d3fceb9f94ce3220e1283e /liblog/include_vndk
parentc70bf5836c1d6b734af270ed7b3b8a9b425b83b9 (diff)
downloadplatform-system-core-9ffeab85bf76d4e9e028e461c9ac1341bc0ceaec.tar.gz
platform-system-core-9ffeab85bf76d4e9e028e461c9ac1341bc0ceaec.tar.xz
platform-system-core-9ffeab85bf76d4e9e028e461c9ac1341bc0ceaec.zip
Allow SLOG* to vendors
Not only vendor libs, but also Android libs that are marked as vendor_available are using SLOG*. Since both pure vendor libs and Android libs available to vendors are using the same liblog headers for VNDK, SLOG* needs to be visible via the headers. Bug: 63088165 Test: BOARD_VNDK_VERSION=current m -j ATFWD-daemon (or any other vendor modules using SLOG*) Change-Id: Idfb74887a42d2418d3896bfdf5be3b4fc8e4c27f
Diffstat (limited to 'liblog/include_vndk')
-rw-r--r--liblog/include_vndk/log/log.h1
l---------liblog/include_vndk/log/log_system.h1
2 files changed, 2 insertions, 0 deletions
diff --git a/liblog/include_vndk/log/log.h b/liblog/include_vndk/log/log.h
index 01623df22..a79beecd4 100644
--- a/liblog/include_vndk/log/log.h
+++ b/liblog/include_vndk/log/log.h
@@ -9,6 +9,7 @@
9#include <log/log_radio.h> 9#include <log/log_radio.h>
10#include <log/log_read.h> 10#include <log/log_read.h>
11#include <log/log_safetynet.h> 11#include <log/log_safetynet.h>
12#include <log/log_system.h>
12#include <log/log_time.h> 13#include <log/log_time.h>
13 14
14/* 15/*
diff --git a/liblog/include_vndk/log/log_system.h b/liblog/include_vndk/log/log_system.h
new file mode 120000
index 000000000..d0d390402
--- /dev/null
+++ b/liblog/include_vndk/log/log_system.h
@@ -0,0 +1 @@
../../include/log/log_system.h \ No newline at end of file