diff options
author | Mark Salyzyn | 2016-12-22 10:01:45 -0600 |
---|---|---|
committer | Mark Salyzyn | 2017-01-25 17:41:43 -0600 |
commit | c89fea44accab8c95cf9b7d74c265439963fbd8a (patch) | |
tree | 164318706b017b97e4ca5ab444dd344e62d48809 /liblog/include_vndk | |
parent | 3cdbdd522fbbb2611713805c72c6d741a91bcfd5 (diff) | |
download | platform-system-core-c89fea44accab8c95cf9b7d74c265439963fbd8a.tar.gz platform-system-core-c89fea44accab8c95cf9b7d74c265439963fbd8a.tar.xz platform-system-core-c89fea44accab8c95cf9b7d74c265439963fbd8a.zip |
liblog: add log/log_radio.h
Move RLOG logging macros to their own home.
RLOGV
RLOGV_IF
RLOGD
RLOGD_IF
RLOGI
RLOGI_IF
RLOGW
RLOGW_IF
RLOGE
RLOGE_IF
Test: gTest liblog-unit-tests --gtest_filter=liblog.RLOG
Bug: 34250038
Change-Id: Iad5b5abf23c7a537ff5293bb55a6633dce2e837d
Diffstat (limited to 'liblog/include_vndk')
-rw-r--r-- | liblog/include_vndk/log/log.h | 4 | ||||
l--------- | liblog/include_vndk/log/log_radio.h | 1 |
2 files changed, 2 insertions, 3 deletions
diff --git a/liblog/include_vndk/log/log.h b/liblog/include_vndk/log/log.h index 7a776d8d4..1e3556c31 100644 --- a/liblog/include_vndk/log/log.h +++ b/liblog/include_vndk/log/log.h | |||
@@ -6,9 +6,7 @@ | |||
6 | #include <android/log.h> | 6 | #include <android/log.h> |
7 | #include <log/log_id.h> | 7 | #include <log/log_id.h> |
8 | #include <log/log_main.h> | 8 | #include <log/log_main.h> |
9 | 9 | #include <log/log_radio.h> | |
10 | /*The following files will be included once they are available*/ | ||
11 | /*#include <log/log_radio.h>*/ | ||
12 | 10 | ||
13 | /* | 11 | /* |
14 | * LOG_TAG is the local tag used for the following simplified | 12 | * LOG_TAG is the local tag used for the following simplified |
diff --git a/liblog/include_vndk/log/log_radio.h b/liblog/include_vndk/log/log_radio.h new file mode 120000 index 000000000..1e12b32d4 --- /dev/null +++ b/liblog/include_vndk/log/log_radio.h | |||
@@ -0,0 +1 @@ | |||
../../include/log/log_radio.h \ No newline at end of file | |||